<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Power over Ethernet (PoE) Injector

For new or retrofit applications in need of maximum power without device limitations, these Power over Ethernet (PoE) injectors provide a high port count and up to 240 W of power.

PoE injectors join Hirschmann's family of products built with industrial-grade housings and specific features to provide reliable power for industrial applications. They are the easiest and most cost-effective way to add high PoE power to both new and existing applications.

  • Choose between active (integrated power supply) or passive (standalone module) devices for increased flexibility, depending on your needs.
  • Supports up to 240 W across 8 ports without load sharing, ensuring maximum power output. Each port can provide the maximum output power of 30 W.
  • Simple plug-and-play capability and compact size saves time and space while automatically detecting connected devices.
  • Benefit from up to 8 available ports that deliver 30 W of power each
  • Enable PoE communication with a high number of devices using just one PoE Injector
  • Save costs with an all-in-one-solution and an efficient transfer of power (less wasted power) of >95 percent
  • Use in extreme environmental conditions, including wide temperature ranges (-45 °C to +85 °C for injector, -25 °C to +70 °C for injector plus power supply)
  • Install quickly and easily with automatic device detection and classification (IEEE 802.3at)
  • Meet important industry standards
    - Safety of Industrial Control Equipment: EN 60950-1, EN 61131-2, UL 60950
    - Transportation: EN 50121-4
  • Choose between active (integrated power supply) or passive (standalone module) devices for increased flexibility, depending on your needs.
  • Supports up to 240 W across 8 ports without load sharing, ensuring maximum power output. Each port can provide the maximum output power of 30 W.
  • Simple plug-and-play capability and compact size saves time and space while automatically detecting connected devices.
  • Benefit from up to 8 available ports that deliver 30 W of power each
  • Enable PoE communication with a high number of devices using just one PoE Injector
  • Save costs with an all-in-one-solution and an efficient transfer of power (less wasted power) of >95 percent
  • Use in extreme environmental conditions, including wide temperature ranges (-45 °C to +85 °C for injector, -25 °C to +70 °C for injector plus power supply)
  • Install quickly and easily with automatic device detection and classification (IEEE 802.3at)
  • Meet important industry standards
    - Safety of Industrial Control Equipment: EN 60950-1, EN 61131-2, UL 60950
    - Transportation: EN 50121-4

Common Configurations

Power over Ethernet (PoE) Injectors

Product Port Type Operating Voltage Integrated High Voltage Power Supply Operating Temperature Data Sheets
RPI-P1-4PoE 4 x Fast Ethernet Gigabit Ports  48 to 56 V DC No -40 °C to +85 °C Online Catalog
RPI-A1-4PoE 110 to 150 V DC and 100 to 240 V AC Yes -25 °C to +70 °C Online Catalog
RPI-P1-8PoE 8 x Fast Ethernet Gigabit Ports  48 to 56 V DC No -40 °C to +85 °C Online Catalog
RPI-A1-8PoE 110 to 150 V DC and 100 to 240 V AC Yes -25 °C to +70 °C Online Catalog

Product Features

Power Flexibility - Products available with wide ranging AC or DC input and 24 volt or -48 volt output.

Hardened - Units are available with operating temperatures ranging from -40°C to 70°C.

Waterproof Units Available - Two IP67 rated units with -48VDC output are available.

Resources

Datasheets

 

Specifications

RPS 15

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-015
  • Available


RPS 30

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-003
  • Available


RPS 80 EEC

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-080
  • Available


RPS 120 EEC

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-120
  • Available


RPS 120 EEC (CC)

  • Description: 24 V DC DIN rail power supply unit
  • Order No. 943 662-121
  • Available


RPS 60/48V EEC

  • Description: 48 V DC rail power supply unit
  • Order No. 943 952-001
  • Available


RPS 90/48V LV

  • Description: 48 V DC rail power supply unit
  • Order No. 943 980-001
  • Available


RPS 90/48V HV

  • Description: 48 V DC rail power supply unit
  • Order No. 943 979-001
  • Available

RPS 260/PoE EEC

  • Description: 48 - 56 V DC rail power supply unit
  • Order No. 942 200-001
  • Available


PC 150/36V/48V-IP67

  • Description: DC/DC converter with 48 V power output
  • Order No. 943 968-001
  • Available


PC 150/72V/48V-IP67

  • Description: DC/DC converter with 48 V power output
  • Order No. 943 968-101
  • Available

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch