<iframe src="//www.googletagmanager.com/ns.html?id=GTM-MZTJSD" height="0" width="0" style="display:none;visibility:hidden">

Embedded Ethernet EES20 & EES25 Switches

The Embedded Ethernet EES20 and EES25 switches from Hirschmann combine the functional scope of a powerful managed switch with interruption-free redundancy protocols and precise synchronization.

The Embedded Ethernet EES20 and EES25 switches each have six Fast Ethernet ports that can be configured for either 10/100 BASE TX or 100 BASE FX. They also offer extensive management and filter functions plus a variety of redundancy protocols and port security.

In addition, the EES25 supports precise synchronization as per IEEE 1588v2, plus PRP (Parallel Redundancy Protocol), which guarantees uninterrupted data communication. Both versions can be integrated into the Hirschmann network management software Industrial HiVision.

  • Port Flexibility - The Embedded Ethernet EES20 and EES25 switches each have six Fast Ethernet ports that can be configured for either 10/100 BASE TX or 100 BASE FX.
  • Robust Management - EES20 and EES25 offer extensive management and filter functions plus a variety of redundancy protocols and port security.
  • Precise Synchronization - Support per IEEE 1588v2, plus PRP (Parallel Redundancy Protocol), which guarantees uninterrupted data communication. Both versions can be integrated into the Hirschmann network management software Industrial HiVision.
  • Port Flexibility - The Embedded Ethernet EES20 and EES25 switches each have six Fast Ethernet ports that can be configured for either 10/100 BASE TX or 100 BASE FX.
  • Robust Management - EES20 and EES25 offer extensive management and filter functions plus a variety of redundancy protocols and port security.
  • Precise Synchronization - Support per IEEE 1588v2, plus PRP (Parallel Redundancy Protocol), which guarantees uninterrupted data communication. Both versions can be integrated into the Hirschmann network management software Industrial HiVision.

Product Features

Port Flexibility - The Embedded Ethernet EES20 and EES25 switches each have six Fast Ethernet ports that can be configured for either 10/100 BASE TX or 100 BASE FX.

Robust Management - EES20 and EES25 offer extensive management and filter functions plus a variety of redundancy protocols and port security.

Precise Synchronization - Support per IEEE 1588v2, plus PRP (Parallel Redundancy Protocol), which guarantees uninterrupted data communication. Both versions can be integrated into the Hirschmann network management software Industrial HiVision.

Embedded Ethernet EES20 and EES25 Resources

Product Bulletin

Catalog

Line Card

High Performance Ethernet Switches Update Substations to IEC 61850

India-Substation-Automation-Switches-Case-Study-WP

Industrial Ethernet Switches from Belden Upgrade the Substations of a Regional Power Grid to IEC 61850 Standard - Download the case study.

Download Now

Systems integrator Venson
Electric selects Hirschmann‘s
industrial Ethernet switches

System-Integrator

Download the case study “Belden Supplies Powerful Network Solution for New Substation Automatin System in India” and learn how industrial Ethernet switches were choosen for five new substations in India.

Download Now