<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Hirschmann EESX20 & EESX30 Embeded Ethernet Switches

The Hirschmann EESX20 and EESX30 embedded Ethernet switches offer competitive advantages to automation equipment manufacturers.

With these embedded Ethernet switches, automation devices can now be quickly and reliably equipped with state-of-the-art Gigabit switch technology, allowing manufacturers to offer customers additional network functions and ultimately gain a competitive advantage.

  • Cost-efficient - Using the EESX20 and EESX30, equipment manufacturers no longer need to worry about challenging switch technology, and can instead concentrate fully on core capabilities. This significantly reduces development processes and time-to-market. In addition, an optional development kit is also available, which enables manufacturers to quickly and easily design any products into their automation equipment.
  • Flexible and sustainable - Both switches, which can be mounted on the main circuit board of automation devices with an Ethernet interface, provide the complete functional scope of a managed standalone switch. Since all functions can be updated with new software, the EESX20 and EESX30 will work with a host of different applications, both now and in the future.
  • High-speed Communication - Eight Fast Ethernet Ports (EESX20) and two additional Gigabit uplinks (EESX30) ensure sufficient bandwidth, even with high data volume.
  • Simple Administration - Extensive management functions, combined with the Industrial HiVision network management software, enable convenient startup and diagnostics.
  • Maximum Network Availability - Fast redundancy procedures, as well as port and cyber security, ensure maximum network availability.
  • Cost-efficient - Using the EESX20 and EESX30, equipment manufacturers no longer need to worry about challenging switch technology, and can instead concentrate fully on core capabilities. This significantly reduces development processes and time-to-market. In addition, an optional development kit is also available, which enables manufacturers to quickly and easily design any products into their automation equipment.
  • Flexible and sustainable - Both switches, which can be mounted on the main circuit board of automation devices with an Ethernet interface, provide the complete functional scope of a managed standalone switch. Since all functions can be updated with new software, the EESX20 and EESX30 will work with a host of different applications, both now and in the future.
  • High-speed Communication - Eight Fast Ethernet Ports (EESX20) and two additional Gigabit uplinks (EESX30) ensure sufficient bandwidth, even with high data volume.
  • Simple Administration - Extensive management functions, combined with the Industrial HiVision network management software, enable convenient startup and diagnostics.
  • Maximum Network Availability - Fast redundancy procedures, as well as port and cyber security, ensure maximum network availability.

Product Features

Cost-efficient - Using the EESX20 and EESX30, equipment manufacturers no longer need to worry about challenging switch technology, and can instead concentrate fully on core capabilities. This significantly reduces development processes and time-to-market. In addition, an optional development kit is also available, which enables manufacturers to quickly and easily design any products into their automation equipment.

Flexible and sustainable - Both switches, which can be mounted on the main circuit board of automation devices with an Ethernet interface, provide the complete functional scope of a managed standalone switch. Since all functions can be updated with new software, the EESX20 and EESX30 will work with a host of different applications, both now and in the future.

High-speed Communication - Eight Fast Ethernet Ports (EESX20) and two additional Gigabit uplinks (EESX30) ensure sufficient bandwidth, even with high data volume.

Simple Administration - Extensive management functions, combined with the Industrial HiVision network management software, enable convenient startup and diagnostics.

Maximum Network Availability - Fast redundancy procedures, as well as port and cyber security, ensure maximum network availability.

EESX20 and EESX30 Embedded Ethernet Resources

Product Bulletin

 

Catalog

 

Line Card

 

null