<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Fiber Optic Fieldbus Repeaters / Modems

With fiber interfaces, you can transmit data over several miles/kilometers. Even when facing harsh industrial operating conditions, fiber components maintain high availability and redundancy. Plus, optical transmission offers numerous advantages in process, manufacturing and offshore applications, as well as in traffic control, inter-building networks and alarm or signaling systems in control rooms.

Speak with an Expert How to Buy

Need help?

Call 1-800-BELDEN-1 or fill out a short form to get support. 

Contact Us

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us