<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Fiber Converters

Hirschmann's compact RS232 / V.24 digital plug-on modules are perfectly suited for secure, interference-free transmission of classic RS232 / V.24 interface signals - even under challenging environmental conditions and over long distances.

The table below will help in narrowing your selection to find the right fiber converters for your systems.

  • Optical fiber transmission systems effectively eliminate the risk of RFI/EMI
  • Protects valuable terminal devices against possible damage through optical isolation
  • Can be placed directly on the terminal device or mounted on a DIN rail via an adapter
  • Some of the modules obtain their voltage supply from the data signal and are therefore not dependent on an external voltage source
  • Compact clip-on housings (die-cast zink)
  • All types of fiber
  • Ranges of up to 46 km

- 60 m or 100 m via plastic fiber optic cable (OZDV 2451 P or 2471 P)
- 2000 m or 6700 m via glass fiber optic cable (OZDV 2451 G or OZDV2471 G)
- 32 km via singlemode glass fiber optic cable (OZDV 2471 G-1300)

  • Operating temperature range -20°C to +50°C
  • Protection class IP40
  • No external power supply required (OZDV 2451 P/G)
  • Optical fiber transmission systems effectively eliminate the risk of RFI/EMI
  • Protects valuable terminal devices against possible damage through optical isolation
  • Can be placed directly on the terminal device or mounted on a DIN rail via an adapter
  • Some of the modules obtain their voltage supply from the data signal and are therefore not dependent on an external voltage source
  • Compact clip-on housings (die-cast zink)
  • All types of fiber
  • Ranges of up to 46 km

- 60 m or 100 m via plastic fiber optic cable (OZDV 2451 P or 2471 P)
- 2000 m or 6700 m via glass fiber optic cable (OZDV 2451 G or OZDV2471 G)
- 32 km via singlemode glass fiber optic cable (OZDV 2471 G-1300)

  • Operating temperature range -20°C to +50°C
  • Protection class IP40
  • No external power supply required (OZDV 2451 P/G)

Technical Data

RS232. V.24 Fiber Converters

Ports Port
Type
Multi-
mode
Single-
mode
Polymer Optical Fiber Topo-
logy
Extended Temp.  Datasheet
2

2 Electrical

1 Optical

980/1000 µm Point to Point 0°C to
+50°C
Download
50/125 µm /
62.5/125 µm
Point to Point 0°C to
+50°C
Download
50/125 µm /
62.5/125 µm /
200/230 µm
Point to Point −20°C to
+50°C
Download
200/230 µm 980/1000 µm Point to Point −20°C to
+50°C
Download
50/125 µm /
62.5/125 µm
9/125 µm Point to Point −20°C to
+50°C
Download

Product Features

SPIDER III Standard Line
- Configure up to eight ports, choosing from Fast Ethernet or Gigabit Ethernet ports
- Save space and install quickly and easily with a compact design
- Reduce overall lifecycle costs with low power consumption

SPIDER III Premium Line
- Easily customize features through an intuitive USB interface
- Use in harsher environments, protected by an enhanced metal case
- Comply with more industry standards in hazardous locations, including process automation, transportation and marine applications

SPIDER III Resources

Brochure

  • SPIDER III Standard Line and Premium Line Switches Brochure
     

Catalogs

  • Hirschmann Short Catalog
     

Line Card

Media Articles

Product Bulletin

  • SPIDER III Standard Line Switches Product Bulletin
  • SPIDER III Premium Line Switches Product Bulletin

 

Data Sheets

Standard Line

Premium Line

 

Communication Technologies for the Smart Factory of the Future

Download this white paper and learn about the vision of the Smart Factory.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch