<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Fiber Interface Accessories

System accessories for Hirschmann fiber interfaces offer practical and workable solutions that  are perfectly adapted to the product in question, enabling easy assembly while  ensuring secure power supply. The table below will help in narrowing your  selection to find the right high-quality optical fiber cable modules for your systems.

  • Hirschmann system accessories have been developed especially for our Fiber Interfaces, based on extensive experience with real customer applications
  • Comprehensive and practical power supply solutions and mounting accessoiries
  • Fiber Interface accessories satisfy your high expectations for:
    - Material selection
    - Processing quality
    - Reliability
    - Long life
    - Installation time
  • Select from a great variety of:
    - DIN rail power supply units
    - Plug-in power supplies
    - DIN rail adapters
  • Hirschmann system accessories have been developed especially for our Fiber Interfaces, based on extensive experience with real customer applications
  • Comprehensive and practical power supply solutions and mounting accessoiries
  • Fiber Interface accessories satisfy your high expectations for:
    - Material selection
    - Processing quality
    - Reliability
    - Long life
    - Installation time
  • Select from a great variety of:
    - DIN rail power supply units
    - Plug-in power supplies
    - DIN rail adapters

Technical Data

Power Supplies

Compatibility Mounting Output Voltage / Current Operating Temperature Datasheet
Universal DIN Rail 24V / 1.3A −10°C to +70°C Download
24V / 3.4A −25°C to +70°C Download
For Fiber Converters Plug-in 5V / 2A 0°C to +40°C Download

Mounting Accessories

Accessory Compatibility Datasheet
DIN Rail Adapter

Suitable for Fiber Converters:

OZDV 2451 P
OZDV 2451 G
OZDV 2471 P
OZDV 2471 G
OZDV 2471 G-1300

Download

Product Features

SPIDER III Standard Line
- Configure up to eight ports, choosing from Fast Ethernet or Gigabit Ethernet ports
- Save space and install quickly and easily with a compact design
- Reduce overall lifecycle costs with low power consumption

SPIDER III Premium Line
- Easily customize features through an intuitive USB interface
- Use in harsher environments, protected by an enhanced metal case
- Comply with more industry standards in hazardous locations, including process automation, transportation and marine applications

SPIDER III Resources

Brochure

  • SPIDER III Standard Line and Premium Line Switches Brochure
     

Catalogs

  • Hirschmann Short Catalog
     

Line Card

Media Articles

Product Bulletin

  • SPIDER III Standard Line Switches Product Bulletin
  • SPIDER III Premium Line Switches Product Bulletin

 

Data Sheets

Standard Line

Premium Line

 

Communication Technologies for the Smart Factory of the Future

Download this white paper and learn about the vision of the Smart Factory.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch