<iframe src="//www.googletagmanager.com/ns.html?id=GTM-MZTJSD" height="0" width="0" style="display:none;visibility:hidden">

OZD Profi 12M G22 Fiber Optic Repeater

Increase the range and availability of your PROFIBUS networks with the OZD Profi 12M G22.

This fiber optic repeater not only allows you to expand the reach of PROFIBUS networks and provide fieldbus communications over long distances, but it also delivers the fastest and most reliable data transmission possible.

The OZD Profi 12M G22 is also designed with high network availability and data integrity in mind. If a fault were to occur, integrated ring redundancy switches the signal over to another ring segment without interruption, i.e., within 0 milliseconds.

  • Enables PROFIBUS communications over long distances thanks to two electrical and two optical ports
  • Supports singlemode, multimode and plastic fiber with the respective product variants
  • Offers failsafe communications with built-in ring redundancy
  • Ensures high data integrity in harsh environments protected by a robust metal housing and conformal coating
  • Delivers high performance with PROFIBUS data rates of up to 12 Mbps, among the fastest in the industry
  • Enables fault alerts with built-in relay for an independent alarm line
  • Provides reliable operations through redundant 24 Volt power supply inputs
  • Facilitates monitoring with signal strength outputs, LEDs for link status, data transfer activity and error situations
  • Enables PROFIBUS communications over long distances thanks to two electrical and two optical ports
  • Supports singlemode, multimode and plastic fiber with the respective product variants
  • Offers failsafe communications with built-in ring redundancy
  • Ensures high data integrity in harsh environments protected by a robust metal housing and conformal coating
  • Delivers high performance with PROFIBUS data rates of up to 12 Mbps, among the fastest in the industry
  • Enables fault alerts with built-in relay for an independent alarm line
  • Provides reliable operations through redundant 24 Volt power supply inputs
  • Facilitates monitoring with signal strength outputs, LEDs for link status, data transfer activity and error situations

Product Resources

Product Features

Port Flexibility - The Embedded Ethernet EES20 and EES25 switches each have six Fast Ethernet ports that can be configured for either 10/100 BASE TX or 100 BASE FX.

Robust Management - EES20 and EES25 offer extensive management and filter functions plus a variety of redundancy protocols and port security.

Precise Synchronization - Support per IEEE 1588v2, plus PRP (Parallel Redundancy Protocol), which guarantees uninterrupted data communication. Both versions can be integrated into the Hirschmann network management software Industrial HiVision.

Embedded Ethernet EES20 and EES25 Resources

Product Bulletin

Catalog

Line Card

High Performance Ethernet Switches Update Substations to IEC 61850

India-Substation-Automation-Switches-Case-Study-WP

Industrial Ethernet Switches from Belden Upgrade the Substations of a Regional Power Grid to IEC 61850 Standard - Download the case study.

Download Now

Systems integrator Venson
Electric selects Hirschmann‘s
industrial Ethernet switches

System-Integrator

Download the case study “Belden Supplies Powerful Network Solution for New Substation Automatin System in India” and learn how industrial Ethernet switches were choosen for five new substations in India.

Download Now