<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Magnum CS14 Converter Switches with 100 Mb Fiber

For any user who needs a 10 Mb fiber link connected to one or two 10/100 copper devices, the "go anywhere" Magnum CSN14 Converter Switch is a versatile and handy solution.

The Magnum CSN14 family of Converter Switches, with a 10 Mb Fiber port built in covers the full range of application environments with regular (office), Hardened (factory floor), and Premium-rated (outdoor) versions. Extra features for heavy-duty and extended temperature operation ranges are included selectively in the Hardened factory-floor and Premium-rated outdoor models. This selection of models offers the best price-to-value ratio for each user and installation.The compact package is ideal for "edge of the network" installation, and can be conveniently mounted to suit any application.

  • Extra RJ-45 Port - Provides one 10 Mb fiber port and two 10/100 copper switch ports
  • Data Rate Flexibility - Two RJ-45 ports support IEEE 802.3u to enable attaching any 10 Mb or 100 Mb devic
  • Power flexibility - Integral terminal blocks for 12, 24, 48VDC power input, external AC power supply optional
  • Either DIN-Rail or Tray-Mountable - Same packaging and mounting options as other Magnum Products including CS14, CSG14, CSG14U, S14, and PS14.
  • Extra RJ-45 Port - Provides one 10 Mb fiber port and two 10/100 copper switch ports
  • Data Rate Flexibility - Two RJ-45 ports support IEEE 802.3u to enable attaching any 10 Mb or 100 Mb devic
  • Power flexibility - Integral terminal blocks for 12, 24, 48VDC power input, external AC power supply optional
  • Either DIN-Rail or Tray-Mountable - Same packaging and mounting options as other Magnum Products including CS14, CSG14, CSG14U, S14, and PS14.

Product Features

Extra RJ-45 Port - Provides one 10 Mb fiber port and two 10/100 copper switch ports

Data Rate Flexibility - Two RJ-45 ports support IEEE 802.3u to enable attaching any 10 Mb or 100 Mb device

Power flexibility - Integral terminal blocks for 12, 24, 48VDC power input, external AC power supply optional

Either DIN-Rail or Tray-Mountable - Same packaging and mounting options as other Magnum Products including CS14, CSG14, CSG14U, S14, and PS14.

Magnum CS14 Resources

Product Selection Guide

 

Data Sheet

  • Magnum CS14 Converter Switches

 

Installation and User Guide

Catalog Download

Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.

Download