<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Magnum CSN14 Converter Switches with 10 Mb Fiber

For any user who needs a 10 Mb fiber link connected to one or two 10/100 copper devices, the "go anywhere" Magnum CSN14 Converter Switch is a versatile and handy solution.

The Magnum CSN14 family of Converter Switches, with a 10 Mb Fiber port built in covers the full range of application environments with regular (office), Hardened (factory floor), and Premium-rated (outdoor) versions. Extra features for heavy-duty and extended temperature operation ranges are included selectively in the Hardened factory-floor and Premium-rated outdoor models. This selection of models offers the best price-to-value ratio for each user and installation.The compact package is ideal for "edge of the network" installation, and can be conveniently mounted to suit any application.

  • Extra RJ-45 Port - Provides one 10 Mb fiber port and two 10/100 copper switch ports
  • Data Rate Flexibility -Two RJ-45 ports support IEEE 802.3u to enable attaching any 10 Mb or 100 Mb device
  • Power Flexibility - Integral terminal blocks for 12, 24, 48VDC power input, external AC power supply optional
  • Either DIN-Rail or Tray-Mountable - Same packaging and mounting options as other Magnum Products including CS14, CSG14, CSG14U, S14 and PS14.
  • Extra RJ-45 Port - Provides one 10 Mb fiber port and two 10/100 copper switch ports
  • Data Rate Flexibility -Two RJ-45 ports support IEEE 802.3u to enable attaching any 10 Mb or 100 Mb device
  • Power Flexibility - Integral terminal blocks for 12, 24, 48VDC power input, external AC power supply optional
  • Either DIN-Rail or Tray-Mountable - Same packaging and mounting options as other Magnum Products including CS14, CSG14, CSG14U, S14 and PS14.

Product Features

Extra RJ-45 Port - Provides one 10 Mb fiber port and two 10/100 copper switch ports

Data Rate Flexibility -Two RJ-45 ports support IEEE 802.3u to enable attaching any 10 Mb or 100 Mb device

Power Flexibility - Integral terminal blocks for 12, 24, 48VDC power input, external AC power supply optional

Either DIN-Rail or Tray-Mountable - Same packaging and mounting options as other Magnum Products including CS14, CSG14, CSG14U, S14 and PS14.

Magnum CSN14 Resources

Product Selection Guide

 

Data Sheet

 

Installation and User Guide

 

 

Catalog Download

Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.

Download