<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Hirschmann BOBCAT Next-Generation Managed Switches

Every year, the number of devices requiring greater bandwidth to remain reliable and well-connected increases. The Hirschmann BOBCAT Managed Switch is built to help manufacturers keep pace with this change and build next generation networks.

The switches support the new IEEE 802.3bz standard with 2.5 Gigabit speeds to bridge the gap between 1 Gigabit and 10 Gigabit speeds. Legacy devices or networks can be connected with 100 Mbit/s, 1 Gigabit uplinks for current networks or 2.5 Gigabit for future-proof networks. The BOBCAT switches support all speeds by replacing the SFP in the field.

For applications in need of maximum power without device limitations, these next generation compact switches provide Power over Ethernet (PoE/PoE+) with up to 240 W.

The switch is also the first of its kind to enable real-time communication using time-sensitive networking (TSN). Industrial applications require this capability to maximize performance and security, even under the most demanding conditions.

  • Increase performance with Power over Ethernet (PoE/PoE+) for greater power to more devices
  • Simultaneously support multiple services on one network through TSN technology
  • Limit downtime and ensure network protection through advanced security features
  • Prepare for future network growth with increased bandwidth and speed capabilities
  • Benefit from up to 8 available PoE/PoE+ ports, each with up to 30 W per port
  • Use in extreme environmental conditions, including wide temperature ranges and options for 24 or 48 V power input
  • Real-time TSN Ethernet support for precise data transmission
  • Advanced security features, including wire-speed access control lists (ACL) and automatic denial-of service (DoS) prevention
  • Increased bandwidth capabilities, supporting tri-speed fiber SFP slots with 100Mbit/s, 1 Gbit/s and 2.5Gbit/s speeds
  • Additional interface options through digital input for more flexibility
  • Robust industrial design reinforces the switch’s resistance against harsh conditions
  • Increase performance with Power over Ethernet (PoE/PoE+) for greater power to more devices
  • Simultaneously support multiple services on one network through TSN technology
  • Limit downtime and ensure network protection through advanced security features
  • Prepare for future network growth with increased bandwidth and speed capabilities
  • Benefit from up to 8 available PoE/PoE+ ports, each with up to 30 W per port
  • Use in extreme environmental conditions, including wide temperature ranges and options for 24 or 48 V power input
  • Real-time TSN Ethernet support for precise data transmission
  • Advanced security features, including wire-speed access control lists (ACL) and automatic denial-of service (DoS) prevention
  • Increased bandwidth capabilities, supporting tri-speed fiber SFP slots with 100Mbit/s, 1 Gbit/s and 2.5Gbit/s speeds
  • Additional interface options through digital input for more flexibility
  • Robust industrial design reinforces the switch’s resistance against harsh conditions

Technical Data

Fast Ethernet Fiber Ports Fast Ethernet TX Ports Gigabit Ethernet Fiber Ports Gigabit Ethernet TX Ports Operating Temperature Order Number e-Catalog Product Name
0 4 x 10BASE-T/ 100BASE-TX 0 0 0°C to +60°C 942 170-001  BRS20-4TX
0 4 x 10BASE-T/ 100BASE-TX 0 0 -40°C to +70°C 942 170-011  BRS20-4TX-EEC
0 8 x 10BASE-T/ 100BASE-TX 0 0 0°C to +60°C 942 170-002  BRS20-8TX
0 8 x 10BASE-T/ 100BASE-TX 0 0 -40°C to +70°C 942 170-012  BRS20-8TX-EEC
2 x 100BASE-FX, MM, SC 4 x 10BASE-T/ 100BASE-TX 0 0 0°C to +60°C 942 170-003  BRS20-4TX/2FX
2 x 100BASE-FX, MM, SC 4 x 10BASE-T/ 100BASE-TX 0 0 -40°C to +70°C 942 170-013  BRS20-4TX/2FX-EEC
2 x 100BASE-FX, MM, SC 8 x 10BASE-T/ 100BASE-TX 0 0 0°C to +60°C 942 170-004  BRS20-8TX/2FX
2 x 100BASE-FX, MM, SC 8 x 10BASE-T/ 100BASE-TX 0 0 -40°C to +70°C 942 170-014   BRS20-8TX/2FX-EEC
2 x 100BASE-FX, MM, SC 4 x 10BASE-T/ 100BASE-TX 0 0 0°C to +60°C 942 170-005   BRS20-4TX/2FX-SM
2 x 100BASE-FX, MM, SC 4 x 10BASE-T/ 100BASE-TX 0 0 -40°C to +70°C 942 170-015   BRS20-4TX/2FX-SM-EEC
2 x 100BASE-FX, MM, SC 8 x 10BASE-T/ 100BASE-TX 0 0 0°C to +60°C 942 170-006   BRS20-8TX/2FX-SM
2 x 100BASE-FX, MM, SC 8 x 10BASE-T/ 100BASE-TX 0 0 -40°C to +70°C 942 170-016   BRS20-8TX/2FX-SM-EEC
0 8 x 10BASE-T/ 100BASE-TX 4 x Fast/Gigabit Ethernet SFP-Slot 0 0°C to +60°C 942 170-007   BRS30-8TX/4SFP
0 8 x 10BASE-T/ 100BASE-TX 4 x Fast/Gigabit Ethernet SFP-Slot 0 -40°C to +70°C 942 170-017   BRS30-8TX/4SFP-EEC
0 0 0 8 x 10BASE-T/ 100BASE-TX/ 1000BASE-T 0°C to +60°C 942 170-008   BRS40-8TX
0 0 0 8 x 10BASE-T/ 100BASE-TX/ 1000BASE-T -40°C to +70°C 942 170-018   BRS40-8TX-EEC
0 0 4 x Fast/Gigabit Ethernet SFP-Slot 8 x 10BASE-T/ 100BASE-TX/ 1000BASE-T 0°C to +60°C 942 170-009   BRS40-8TX/4SFP
0 0 4 x Fast/Gigabit Ethernet SFP-Slot 8 x 10BASE-T/ 100BASE-TX/ 1000BASE-T -40°C to +70°C 942 170-019   BRS40-8TX/4SFP-EEC
0 0 4 x Fast/Gigabit/2.5 Gigabit Ethernet SFP-Slot 8 x 10BASE-T/ 100BASE-TX/ 1000BASE-T 0°C to +60°C 942 170-010   BRS50-8TX/4SFP
0 0 4 x Fast/Gigabit/2.5 Gigabit Ethernet SFP-Slot 8 x 10BASE-T/ 100BASE-TX/ 1000BASE-T -40°C to +70°C 942 170-020   BRS50-8TX/4SFP-EEC

Hirschmann BOBCAT video

Learn more about our new Hirschmann BOBCAT switch that supports the IEEE 802.3bz standard and works at 2.5 Gigabit speeds, perfect for industrial applications.

Product Bulletin
Product Brochure

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Product Features

Reliability - Designed to operate in environments ranging from -40C to +70C and tolerate shock and vibration levels that would quickly destroy office grade switches.

Flexibility - Available in standard configurations ranging from 4 to 26 port, with both copper and fiber ports, Gigabit and 10/1000 speeds and in managed and unmanaged configurations, theses switches offer the ideal mix of flexibility, horsepower, and value.

Ease of Installation - There is no need for additional documentation, standard procedures, or operator training when RS20/30/40 switches are installed in the same network as other Hirschmann products because they use a common firmware as other Hirschmann products allowing networks to easily evolve and change.

RS20/30/40 Resources

Catalogs

  • Hirschmann Short Catalog

 

News Releases

 

Case Studies

 

Brochures

 

Line Card

 

Selecting the Right Antenna for Industrial Wireless Applications

Download this application note and learn about different types of antenna technologies and their typical uses.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch