<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Lite Managed Industrial Ethernet Switch - GECKO

With a combination of managed and unmanaged switches, GECKO switches are ideally suited for use in smaller networks or on the edge of larger installations. With the proper level of management functionality included, you can configure and monitor the switches without needing any special IT know-how.

 GECKO 8TX and 8TX/2SFP

Powering your industrial network can be just as complex as it is costly. That’s why Hirschmann’s GECKO Lite Managed switch provides a cost-effective solution to integrators seeking to employ managed switches for security, diagnostic and redundancy functions. Backed by various industrial protocols, the compact switch offers more port options and bandwidth capabilities.

  • Consolidate infrastructure and lower lifecycle costs through its space-saving design and environmentally friendly power consumption.
  • Seamlessly integrate and manage systems with simple configuration and remote monitoring capabilities
  • Optimize network performance and reliability through more port options with increased bandwidth and robust hardware
  • Up to eight Fast Ethernet ports (10/100 Mbit/s) and two Gigabit SFP (100/1000 Mbit/s) slots with inactive port disablement
  • Advanced redundancy protocols: RTSP and MRP
  • Optimal security: VLANs and MAC-based Port Security
  • Industrial protocols: PROFINET and EtherNet/IP
  • Comprehensive remote or on-site management: SNMP, HiDiscovery/Industrial HiVision
  • HTML5 web interface
  • Diagnostic and documentation options: RMON and LLDP
  • Environmentally friendly operation: Less than 3 Watts power consumption
  • 24-Volt DC power supply
  • Supports DIN rail mounting; high resistance to shocks and vibration
  • Operating temperature range of -40°C to +70°C
  • IP30-rated protection
  • Consolidate infrastructure and lower lifecycle costs through its space-saving design and environmentally friendly power consumption.
  • Seamlessly integrate and manage systems with simple configuration and remote monitoring capabilities
  • Optimize network performance and reliability through more port options with increased bandwidth and robust hardware
  • Up to eight Fast Ethernet ports (10/100 Mbit/s) and two Gigabit SFP (100/1000 Mbit/s) slots with inactive port disablement
  • Advanced redundancy protocols: RTSP and MRP
  • Optimal security: VLANs and MAC-based Port Security
  • Industrial protocols: PROFINET and EtherNet/IP
  • Comprehensive remote or on-site management: SNMP, HiDiscovery/Industrial HiVision
  • HTML5 web interface
  • Diagnostic and documentation options: RMON and LLDP
  • Environmentally friendly operation: Less than 3 Watts power consumption
  • 24-Volt DC power supply
  • Supports DIN rail mounting; high resistance to shocks and vibration
  • Operating temperature range of -40°C to +70°C
  • IP30-rated protection

Common Configurations

Type Port Count Standard RJ45 Ports
10BASE-T/100BASE-TX
Gigabit Ethernet Fiber Ports Operating Temperature Data Sheet
GECKO
 
4 4 0 0°C to +60°C Download
5 5 0 0°C to +60°C Download
8 8 0 -40°C to +70°C Download
10 8 2 x Fast/Gigabit Ethernet SFP-Slot -40°C to +70°C Download

Approvals: cUL 61010-1 | Voltage Range: 12/24 V DC

Product Bulletin

Product Features

Compact design - Enables a solid entry-level lite managed Ethernet switch for industrial environments. This simple managed Ethernet switch offers plug and play functionality, typically at the edge of an Ethernet infrastructure.

Plug and Play - Allows for quick commissioning.

Flexibility - A range of diagnostic functions ensures fast identification of errors, resulting in smooth production processes.

GECKO Resources


Product Bulletins

Line Card

Communication Technologies for the Smart Factory of the Future

Download this white paper and learn about the vision of the Smart Factory.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch