<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Configurable Modular Gigabit Switches - MSP

Handle today's data transmission demands and be prepared for future increases in bandwidth requirements with Hirschmann's configurable modular Gigabit MSP switches.

The MSP switches enable high-speed communication—from single Gigabit speeds up to 2.5 Gigabit speeds—depending on your needs. The device's design is flexible and modular, making it simple to upgrade to 10 Gigabit speeds in the future. With hot swappable ports, you can easily maintain and update your live network to limit downtime.

For high-power applications, such as pan-tilt-zoom cameras, a new Power over Ethernet Plus (PoE+) module is also available to deliver an additional 120 watts of power per module .

 

  • Thanks to its modular design, the MSP30 and MSP40 can be used to create tailor-made and hence cost-effective solutions for your applications, allowing you to respond flexibly to future requirements without having to replace the entire switch. You can even use your existing MSP switch modules in the new routing version.
  • The MSP Layer 3 software brings routing to the shop floor and enables communication between physically separated networks. This allows segmentation of large networks, while the extremely robust design of the MSP enables the user to place the switch in harsh conditions, thus facilitating direct routing to other production floors without needing a backbone router.
  • Select from various port speeds and types, including up to 28 Gigabit Ethernet (GE) ports – far more than other compact modular switches on the market
  • Easily upgrade the modular ports to meet future high-speed data transmission needs with a 2.5 GE port option, currently available only in Belden and Hirschmann products (future upgrades will include 10 Gigabit speeds)
  • Operate in harsh, space-constrained applications through a compactly designed, high-grade metal/aluminum housing that can mount on DIN rails
  • Deliver up to 120 watts of more power through a new PoE+ module
  • Use in both legacy copper networks and newer fiber cabling networks
  • Assemble without tools via a click-in mechanism/module
  • Enable simple configuration and diagnosis using HiDiscovery, Industrial HiVision or web interface.
  • Thanks to its modular design, the MSP30 and MSP40 can be used to create tailor-made and hence cost-effective solutions for your applications, allowing you to respond flexibly to future requirements without having to replace the entire switch. You can even use your existing MSP switch modules in the new routing version.
  • The MSP Layer 3 software brings routing to the shop floor and enables communication between physically separated networks. This allows segmentation of large networks, while the extremely robust design of the MSP enables the user to place the switch in harsh conditions, thus facilitating direct routing to other production floors without needing a backbone router.
  • Select from various port speeds and types, including up to 28 Gigabit Ethernet (GE) ports – far more than other compact modular switches on the market
  • Easily upgrade the modular ports to meet future high-speed data transmission needs with a 2.5 GE port option, currently available only in Belden and Hirschmann products (future upgrades will include 10 Gigabit speeds)
  • Operate in harsh, space-constrained applications through a compactly designed, high-grade metal/aluminum housing that can mount on DIN rails
  • Deliver up to 120 watts of more power through a new PoE+ module
  • Use in both legacy copper networks and newer fiber cabling networks
  • Assemble without tools via a click-in mechanism/module
  • Enable simple configuration and diagnosis using HiDiscovery, Industrial HiVision or web interface.

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us