<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Magnum 10K Managed Ethernet Switches

Magnum 10K Managed Switches provide the bandwidth and advanced port configurability for data-intensive utility and industrial applications. Advanced thermal design techniques enable high reliability and configurability even at extended operating temperatures and the cooler operation of internal electronic components leads to longer life-time and increased reliability.

Designed specifically for power utility facilities in the Smart Grid, Magnum 10K switches include nanosecond high precision IEEE 1588v2 timing synchronization. The Magnum 10K switches also offer configurable Dual Hot-Swappable power supplies for redundancy and increased reliability.

The devices provide you with a large range of features:

  • Energy-efficient advanced thermal design enables cool operation at extended temperatures offers configurable dual hot-swappable power supplies for redundancy and increased reliability
  • Exceeds IEEE 1613 and IEC 61850 Environmental Standards for Substation Automation Products
  • Manages redundant ringswith the S-Ring software product, Spanning Tree Protocol (STP) andRSTP
  • Highly configurable
  • Next Generation 10 slot, 36 port configurability (10KT)
  • Highly configurable managed Ethernet switch with up to 8 Gigabit ports and 16 100Mb ports (10KG)
  • Precision timing using IEEE 1588 v2
  • Industry First: dual hot-swap power supplies in a 1U or 1.5U package with Thermal Fins
  • Substation Hardened and IEC 61850-3
  • Power choices of AC/DC (90-250V), -48VDC, 24VDC power
  • Hot-Swappable Power Supply choices include AC/DC power (90-250V), -48VDC, 24VDC power, or AC
  • For future upgrades or while unit is in service, 10K-PSBLNK blank cover can be selected to cover one hot-swappable slot
  • Non-blocking wire speed performance on all ports, 802.1p QoS prioritization
  • ComprehensiveMagnum MNS-6K softwareincludes: RMON, SNMP, Telnet, IGMP, VLANs (Port-based and Tag-based), GVRP, Port-mirroring, CLI, Secure Web Management, Password Security, Port Security, SNTP, Event Log, BootP, DHCP
  • IGMP Snoopingwith Multicast Message Filtering or Pruning

The devices provide you with a large range of features:

  • Energy-efficient advanced thermal design enables cool operation at extended temperatures offers configurable dual hot-swappable power supplies for redundancy and increased reliability
  • Exceeds IEEE 1613 and IEC 61850 Environmental Standards for Substation Automation Products
  • Manages redundant ringswith the S-Ring software product, Spanning Tree Protocol (STP) andRSTP
  • Highly configurable
  • Next Generation 10 slot, 36 port configurability (10KT)
  • Highly configurable managed Ethernet switch with up to 8 Gigabit ports and 16 100Mb ports (10KG)
  • Precision timing using IEEE 1588 v2
  • Industry First: dual hot-swap power supplies in a 1U or 1.5U package with Thermal Fins
  • Substation Hardened and IEC 61850-3
  • Power choices of AC/DC (90-250V), -48VDC, 24VDC power
  • Hot-Swappable Power Supply choices include AC/DC power (90-250V), -48VDC, 24VDC power, or AC
  • For future upgrades or while unit is in service, 10K-PSBLNK blank cover can be selected to cover one hot-swappable slot
  • Non-blocking wire speed performance on all ports, 802.1p QoS prioritization
  • ComprehensiveMagnum MNS-6K softwareincludes: RMON, SNMP, Telnet, IGMP, VLANs (Port-based and Tag-based), GVRP, Port-mirroring, CLI, Secure Web Management, Password Security, Port Security, SNTP, Event Log, BootP, DHCP
  • IGMP Snoopingwith Multicast Message Filtering or Pruning

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Product Features

The devices provide you with a large range of features:

  • Energy-efficient advanced thermal design enables cool operation at extended temperatures offers configurable dual hot-swappable power supplies for redundancy and increased reliability
  • Exceeds IEEE 1613 and IEC 61850 Environmental Standards for Substation Automation Products
  • Manages redundant ringswith the S-Ring software product, Spanning Tree Protocol (STP) andRSTP
  • Highly configurable
  • Next Generation 10 slot, 36 port configurability (10KT)
  • Highly configurable managed Ethernet switch with up to 8 Gigabit ports and 16 100Mb ports (10KG)
  • Precision timing using IEEE 1588 v2
  • Industry First: dual hot-swap power supplies in a 1U or 1.5U package with Thermal Fins
  • Substation Hardened and IEC 61850-3
  • Power choices of AC/DC (90-250V), -48VDC, 24VDC power
  • Hot-Swappable Power Supply choices include AC/DC power (90-250V), -48VDC, 24VDC power, or AC
  • For future upgrades or while unit is in service, 10K-PSBLNK blank cover can be selected to cover one hot-swappable slot
  • Non-blocking wire speed performance on all ports, 802.1p QoS prioritization
  • ComprehensiveMagnum MNS-6K softwareincludes: RMON, SNMP, Telnet, IGMP, VLANs (Port-based and Tag-based), GVRP, Port-mirroring, CLI, Secure Web Management, Password Security, Port Security, SNTP, Event Log, BootP, DHCP
  • IGMP Snoopingwith Multicast Message Filtering or Pruning

Magnum 10K Series Resources

Brochure


Product Selection Guide


Product Bulletins


News Releases


Installation and User Guides

Industrial Network Design for Physical Security Applicaions

Industrial Network Design for Physical Security Applicaions

Download this presentation and learn about new opportunties and best practices for physical security systems.

Download Now

Catalog Download

Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.

Download