<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Magnum 6KM Managed Ethernet Switches

Magnum 6KM Mobile Ethernet Switches are the first industrial-grade switches purpose built for mobile networking applications. Where mission critical networks are vehicular and subject to continuous motion and vibration while in operation, Magnum 6KMs are the choice. Designed to travel and built with military-style M12 connectors, 6KMs withstand shock and vibration in the harshest of mobile environments, but do not carry the excessive cost of mil-spec waterproof products.

The high performance Magnum 6KM base unit comes with four 10/100 M12 copper ports (either regular or PoE). Up to four 100Mb fiber ports or up to four more 10/100 M12 copper ports, or combinations, may also be configured. Two Gigabit ports may also be configured with 10/100/1000 M12 copper ports or LC-type fiber.

  • Designed for Mobile Networking - Rugged Package that includes M12 connectors (in lieu of RJ45) to withstand shock & vibration.
  • Robust Software - Full featured MNS-6K Software in a Compact Package.
  • Configurable - Available with 10/100 copper, PoE, fiber, and Gb copper or fiber.
  • Power Flexibility - DC at 110V for railways, 12V, 24V, 48V, 125V, 250V, Dual-Source; Universal AC.
  • Designed for Mobile Networking - Rugged Package that includes M12 connectors (in lieu of RJ45) to withstand shock & vibration.
  • Robust Software - Full featured MNS-6K Software in a Compact Package.
  • Configurable - Available with 10/100 copper, PoE, fiber, and Gb copper or fiber.
  • Power Flexibility - DC at 110V for railways, 12V, 24V, 48V, 125V, 250V, Dual-Source; Universal AC.
Installation and User Guides
 

Product Features

Designed for Mobile Networking - Rugged Package that includes M12 connectors (in lieu of RJ45) to withstand shock & vibration.

Robust Software - Full featured MNS-6K Software in a Compact Package.

Configurable - Available with 10/100 copper, PoE, fiber, and Gb copper or fiber.

Power Flexibility - DC at 110V for railways, 12V, 24V, 48V, 125V, 250V, Dual-Source; Universal AC.

Magnum 6KM Resources

Product Selection Guides

Datasheets

Configuration Guides

News Releases

Installation and User Guides

Catalog Download

Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.

Download