<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Magnum 6KQ/6KQE Managed Ethernet Switches

Magnum 6KQ is a Heavy Duty Field Switch for industrial networking applications. The base unit has four 10/100 copper ports. It may be configured with a variety of 10/100/1000 Mb fiber and copper port connector types from a family of port modules. 16 ports maximum. Up to 2 Gb ports are optional.

Magnum 6KQE is a Heavy Duty Edge Switch that occupies the same footprint as the Magnum 6KQ. The port configurations are different in the 6KQE. The base unit also has four 10/100 copper ports. Up to three 100Mb fiber ports or up to four more 10/100 copper ports (or combinations) may also be configured. 10 ports maximum. Up to 2 Gb ports are optional.

  • Robust and Compact - Small, heavy-duty, factory-floor package
  • Highly Configurable - Alll fiber port types, and up to 2 Gb with SFPs. Multi-mode and single mode.
  • PoE Capability - 4 ports (4 or 8 for the 6KQ)
  • Hardened - GUI for ease-of-use, SNMPv2, v3, RMON, Advanced Security, SNTP, Event Log, BootP, DHCP. IGMP Snooping with Multicast Message Filtering or Pruning. IGMP-L2 for multicast management. Manages redundant rings with the S-RingTM software product. RSTP and software Dual-Homing included.
  • Robust and Compact - Small, heavy-duty, factory-floor package
  • Highly Configurable - Alll fiber port types, and up to 2 Gb with SFPs. Multi-mode and single mode.
  • PoE Capability - 4 ports (4 or 8 for the 6KQ)
  • Hardened - GUI for ease-of-use, SNMPv2, v3, RMON, Advanced Security, SNTP, Event Log, BootP, DHCP. IGMP Snooping with Multicast Message Filtering or Pruning. IGMP-L2 for multicast management. Manages redundant rings with the S-RingTM software product. RSTP and software Dual-Homing included.

Product Features

Robust and Compact - Small, heavy-duty, factory-floor package

Highly Configurable - Alll fiber port types, and up to 2 Gb with SFPs. Multi-mode and single mode.

PoE Capability - 4 ports (4 or 8 for the 6KQ)

Hardened - GUI for ease-of-use, SNMPv2, v3, RMON, Advanced Security, SNTP, Event Log, BootP, DHCP. IGMP Snooping with Multicast Message Filtering or Pruning. IGMP-L2 for multicast management. Manages redundant rings with the S-RingTM software product. RSTP and software Dual-Homing included.

Magnum 6KQ/6KQE Series Resources

Product Bulletin

  • GarrettCom Magnum 6KQ Series Industrial Ethernet Managed Field Switch

 

Product Selection Guides

 

Installation and User Guides

Substation Design Best Practices

Learn 10 important substation design best practices including how to connect legacy systems to new technologies.

Download Now

Catalog Download

Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.

Download