<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Modular Industrial DIN Rail Ethernet MS20/30 Switches and MM Media Modules

From problem-free planning to minimal storage issues to easy adaptation, Hirschmann MS20/30 switches excel. These configurable, modular switches give you the flexibility to work in a variety of network topologies.

The MS20 Layer 2 switches have up to 24 Fast Ethernet ports and are available in a 2- and 4-slot version (4-slot can be expanded to a 6-slot using the MB backplane extension). They require the use of hot-swappable media modules for any combination of copper/fiber fast device replacement.

The MS30 Layer 2 switches have the same functionalities as the MS20 switches, with the exception of an added slot for a Gigabit Media Module. They are available with Gigabit uplink ports; all other ports are Fast Ethernet. The ports can be any combination of copper and/or fiber.

  • Maximum degree of flexibility – resulting from the modular architecture and building block principle of the design. Simply snap them onto a DIN rail and plug the media modules onto the switch
  • Broad array of options– choose from a huge range of media modules to combine functions to meet your specific needs and suit any application
  • Highest operating reliability – keep your high-volume data networks fully available, even under mission-critical conditions 
  • Up to 24 Fast Ethernet and 2 Gigabit Ethernet ports
  • Up to 24 PoE ports (external power supply)
  • Modular setup with hot swappable ports and Layer 2 capabilities
  • High-grade metal/aluminum housing for mounting on a DIN rail
  • Optionally extended temperature range from -40°C to +70°C (standard is from 0°C to +60°C)
  • Click-in mechanism for tool-free module assembly
  • Simple configuration and diagnosis using HiDiscovery, HiView, Industrial HiVision or web interface
  • Diversity of standards and approvals
  • Maximum degree of flexibility – resulting from the modular architecture and building block principle of the design. Simply snap them onto a DIN rail and plug the media modules onto the switch
  • Broad array of options– choose from a huge range of media modules to combine functions to meet your specific needs and suit any application
  • Highest operating reliability – keep your high-volume data networks fully available, even under mission-critical conditions 
  • Up to 24 Fast Ethernet and 2 Gigabit Ethernet ports
  • Up to 24 PoE ports (external power supply)
  • Modular setup with hot swappable ports and Layer 2 capabilities
  • High-grade metal/aluminum housing for mounting on a DIN rail
  • Optionally extended temperature range from -40°C to +70°C (standard is from 0°C to +60°C)
  • Click-in mechanism for tool-free module assembly
  • Simple configuration and diagnosis using HiDiscovery, HiView, Industrial HiVision or web interface
  • Diversity of standards and approvals

Common Configurations

MS20/30 Modular Industrial DIN Rail Ethernet Switches

Number of Slots for Media Modules (MM) Max. Number of GE Ports Max. Number of FE Ports Software Data Sheet
2 x FE MM 0 8 Layer 2 Enhanced Download
MS20-08
4 x FE MM 0 16 Layer 2 Enhanced Download
MS20-16
6 x FE MM 0 24 Layer 2 Enhanced Download
MS20-24
1 x GE/FE MM
and 2 x FE MM
2 8 Layer 2 Enhanced Download
MS30-08
1 x GE/FE MM
and 4 x FE MM
2 16 Layer 2 Enhanced Download
MS30-16
1 x GE/FE MM
and 6 x FE MM
2 16 Layer 2 Enhanced Download
MS30-24

MM Configurable Media Modules for MS20/30 Switches

Copper Ports Fiber Ports Features PoE Data Sheet
4 x 10BASE-T/100BASE-TX - - - Download
MM2-4TX1
2 x 10BASE-T/100BASE-TX/
1000BASE-T (Combo Ports)
2 x GE SFP
(Combo Ports)
- - Download
MM4-2TX/SFP
- 4 x 100BASE-FX,
MM cable, SC sockets
- - Download
MM3-4FXM2
- 4 x 100BASE-FX,
SM cable, SC sockets
- - Download
MM3-4FXS2
2 x 10BASE-T/100BASE-TX 2 x 100BASE-FX,
MM cable, SC sockets
- - Download
MM3-2FXM2/..
2 x 10BASE-T/100BASE-TX 2 x 100BASE-FX,
SM cable, SC sockets
- - Download
MM3-2FXS2/..
- 4 x FE SFP - - Download
MM20..
4 x 10BASE-T/100BASE-TX - IEEE 1588 Version 2 PTP - Download
MM23..
4 x 10BASE-T/100BASE-TX - - 4 x PoE,
external power supply
Download
MM22..
- - 4 x Digital I/O Interfaces - Download
MM24..

Product Features

Reliability - Designed to operate in environments ranging from -40C to +70C and tolerate shock and vibration levels that would quickly destroy office grade switches.

Flexibility - Available in standard configurations ranging from 4 to 26 port, with both copper and fiber ports, Gigabit and 10/1000 speeds and in managed and unmanaged configurations, theses switches offer the ideal mix of flexibility, horsepower, and value.

Ease of Installation - There is no need for additional documentation, standard procedures, or operator training when RS20/30/40 switches are installed in the same network as other Hirschmann products because they use a common firmware as other Hirschmann products allowing networks to easily evolve and change.

RS20/30/40 Resources

Catalogs

  • Hirschmann Short Catalog

 

News Releases

 

Case Studies

 

Brochures

 

Line Card

 

Selecting the Right Antenna for Industrial Wireless Applications

Download this application note and learn about different types of antenna technologies and their typical uses.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch