Industrially compatible. Flexible. Economical. Future-safe. The intelligent MICE system offers all this and more. The modular structure of these switches delivers long-term benefits so you are perfectly prepared to grow your network over time.
Designed for versatility, MICE family switches and media modules can be used in many different automation applications. You’ll find them especially useful in harsh industrial environments or highly complex networks that require high port density or the highest levels of availability and reliability.
Product Family | Number of Slots for Media Modules (MM) | Number of Ports and Port Types | Software | More Information |
---|---|---|---|---|
MS20 | 2,4 or 6 x FE MM |
|
Layer 2 Classic Switch Software | Learn More |
MS30 | 1 x GE/FE MM and 2,4 or 6 x FE MM |
|
Layer 2 Classic Switch Software | Learn More |
Product Family | Number of Slots for Media Modules (MM) | Number of Ports and Port Types | Software | More Information |
---|---|---|---|---|
MSP30 | 1 x GE/FE MM and 2,4 or 6 x FE MM |
|
Layer 2/ Layer 3 HiOS Switch Software | Learn More |
MSP30-X withstands vibrations up to 4g |
1 x GE/FE MM and 2,4 or 6 x FE MM |
|
Layer 2/ Layer 3 HiOS Switch Software | Learn More |
MSP40 | 1 x 2.5GE/GE MM and 2,4 or 6 x GE/FE MM |
|
Layer 2/ Layer 3 HiOS Switch Software | Learn More |
Belden and Hirschmann help soccer stadium enhance data speed and reliability.
Sign up to register your Hirschmann Switch to access warranties, technical
Industrially compatible. Flexible. Economical. Future-safe. The intelligent MICE system offers all this and more. The modular structure of these switches delivers long-term benefits so you are perfectly prepared to grow your network over time.
Designed for versatility, MICE family switches can be used in many different automation applications. You’ll find them especially useful in harsh industrial environments or highly complex networks that require high port density or the highest levels of availability and reliability.
Learn more:
Modular DIN Rail MS20/30 Switches and MM Media Modules
Modular Industrial DIN Rail Ethernet MSP30/40 Switches and MSM Media Modules
Product Family | Number of Slots for Media Modules (MM) | Number of Ports and Port Types | Software | More Information |
---|---|---|---|---|
MS20 | 2,4 or 6 x FE MM |
|
Layer 2 Classic Switch Software | Learn More |
MS30 | 1 x GE/FE MM and 2,4 or 6 x FE MM |
|
Layer 2 Classic Switch Software | Learn More |
Product Family | Number of Slots for Media Modules (MM) | Number of Ports and Port Types | Software | More Information |
---|---|---|---|---|
MSP30 | 1 x GE/FE MM and 2,4 or 6 x FE MM |
|
Layer 2/ Layer 3 HiOS Switch Software | Learn More |
MSP30-X withstands vibrations up to 4g |
1 x GE/FE MM and 2,4 or 6 x FE MM |
|
Layer 2/ Layer 3 HiOS Switch Software | Learn More |
MSP40 | 1 x 2.5GE/GE MM and 2,4 or 6 x GE/FE MM |
|
Layer 2/ Layer 3 HiOS Switch Software | Learn More |