<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Modular Industrial DIN Rail Ethernet MSP30/40 Switches and MSM Media Modules

Ensure maximum network availability with Hirschmann MSP30/40 configurable modular Gigabit Layer 2 and Layer 3 switches for mission-critical applications. You’ll find unique security features and innovative hardware redundancy methods to keep your network up and running.

The MSP30/40 switches guarantee all-around network protection and enable communication between physically separated networks. Optional software packages for dynamic unicast routing (UR) and dynamic multicast routing (MR) offer you an attractive cost benefit – "Just pay for what you need." Thanks to Power over Ethernet Plus (PoE+) support, terminal equipment can also be powered cost-effectively.

  • Flexible design – deliver on increasing bandwidth demands with up to 28 Gigabit ports; all ports/ modules are hot swappable for easy changes with no downtime
  • Simple configuration and diagnosis – thanks to the software tools HiDiscovery, HiView, Industrial HiVision or web interface
  • Easily supply more PoE+ power – swap in the MSP Power over Ethernet Plus module to offer 120 more watts of power per module when you need it
  • High-performance capabilities – select up to four 2.5 Gigabit Ethernet (GE) ports or up to 10 GE ports
  • Increase bandwidth with 28 Gigabit Ethernet ports
    • Reusable modules that can be used on any slot (first slot is reserved for a newly designed and unique 2.5 GE module)
    • Up to four 2.5 GE ports for high availability with media redundancy protocol (MRP) and link aggregation
    • 10 Gigabit module soon available
  • Modular setup with hot swappable module slots and Layer 2/Layer 3 capabilities
  • High-grade metal/aluminum housing for mounting on a DIN rail
  • Optionally extended temperature range from -40°C to +70°C (standard is from 0°C to +60°C)
  • Cost-effective powering of terminal equipment via PoE+ function. The backplane of the switch supports up to 120 watts and additional media modules with external power supply can even increase the total amount of available PoE power
  • Simple configuration and diagnosis using HiDiscovery, HiView, Industrial HiVision or web interface
  • Diversity of standards and approvals
  • Flexible design – deliver on increasing bandwidth demands with up to 28 Gigabit ports; all ports/ modules are hot swappable for easy changes with no downtime
  • Simple configuration and diagnosis – thanks to the software tools HiDiscovery, HiView, Industrial HiVision or web interface
  • Easily supply more PoE+ power – swap in the MSP Power over Ethernet Plus module to offer 120 more watts of power per module when you need it
  • High-performance capabilities – select up to four 2.5 Gigabit Ethernet (GE) ports or up to 10 GE ports
  • Increase bandwidth with 28 Gigabit Ethernet ports
    • Reusable modules that can be used on any slot (first slot is reserved for a newly designed and unique 2.5 GE module)
    • Up to four 2.5 GE ports for high availability with media redundancy protocol (MRP) and link aggregation
    • 10 Gigabit module soon available
  • Modular setup with hot swappable module slots and Layer 2/Layer 3 capabilities
  • High-grade metal/aluminum housing for mounting on a DIN rail
  • Optionally extended temperature range from -40°C to +70°C (standard is from 0°C to +60°C)
  • Cost-effective powering of terminal equipment via PoE+ function. The backplane of the switch supports up to 120 watts and additional media modules with external power supply can even increase the total amount of available PoE power
  • Simple configuration and diagnosis using HiDiscovery, HiView, Industrial HiVision or web interface
  • Diversity of standards and approvals

Common Configurations

MSP30/40 Modular Industrial DIN Rail Ethernet Switches

Number of Slots for Media Modules (MM) Max. Number of 2.5GE Ports Max. Number of GE Ports Max. Number of FE Ports PoE Software Data Sheet
1 x GE/FE MM
and 4 x FE MM
0 4 16 Via external Power Supply - MSM46 Media Module Layer 2 Advanced Download
MSP30
1 x GE/FE MM and 4 x FE MM 0 4 16 Backplane supports a PoE power budget of 120 W Layer 2 Advanced Download
MSP32
1 x 2.5GE/GE MM and 4 x GE/FE MM 4 20 16 Via external Power Supply - MSM46 Media Module Layer 2 Advanced Download
MSP40
1 x 2.5GE/GE MM and 4 x GE/FE MM 4 20 16 Backplane supports a PoE power budget of 120 W Layer 2 Advanced Download
MSP42

MSM Configurable Media Modules for MSP30/40 Switches

Copper Ports Fiber Ports Features PoE Data Sheet
4 x 10BASE-T/100BASE-TX/ 1000BASE-T - - - Download
MSM40-T1..
4 x 10BASE-T/100BASE-TX/ 1000BASE-T (Combo Ports) 4 x FE/GE SFP (Combo Ports) - - Download
MSM40-C1..
2 x 10BASE-T/100BASE-TX 2 x 100BASE-FX, MM cable, SC sockets - - Download
MSM20-M2..
2 x 10BASE-T/100BASE-TX 2 x 100BASE-FX, SM cable, SC sockets - - Download
MSM20-S2..
- 4 x 100BASE-FX, MM cable, SC sockets - - Download
MSM20-M2..
- 4 x 100BASE-FX, SM cable, SC sockets - - Download
MSM20-S2..
- 4 x GE/2.5GE SFP - - Download
MSM50..
4 x 10BASE-T/100BASE-TX/ 1000BASE-T - - 4 x PoE/PoE+ Download
MSM42..
4 x 10BASE-T/100BASE-TX/ 1000BASE-T - - 4 x PoE/PoE+, External Power Supply Download
MSM46..
- - 4 x Digital I/O Interfaces - Download
MSM24..
- 2 x GE/10GE SFP - - Download
MSM60

 

Product Benefits

  • Flexible design – deliver on increasing bandwidth demands with up to 28 Gigabit ports; all ports/ modules are hot swappable for easy changes with no downtime
  • Simple configuration and diagnosis – thanks to the software tools HiDiscovery, HiView, Industrial HiVision or web interface
  • Easily supply more PoE+ power – swap in the MSP Power over Ethernet Plus module to offer 120 more watts of power per module when you need it
  • High-performance capabilities – select up to four 2.5 Gigabit Ethernet (GE) ports

Common Configurations

MSP30/40 Modular Industrial DIN Rail Ethernet Switches

Number of Slots for Media Modules (MM) Max. Number of 2.5GE Ports Max. Number of GE Ports Max. Number of FE Ports PoE Software Data Sheet
1 x GE/FE MM
and 4 x FE MM
0 4 16 Via external Power Supply - MSM46 Media Module Layer 2 Advanced Download
MSP30
1 x GE/FE MM and 4 x FE MM 0 4 16 Backplane supports a PoE power budget of 120 W Layer 2 Advanced Download
MSP32
1 x 2.5GE/GE MM and 4 x GE/FE MM 4 20 16 Via external Power Supply - MSM46 Media Module Layer 2 Advanced Download
MSP40
1 x 2.5GE/GE MM and 4 x GE/FE MM 4 20 16 Backplane supports a PoE power budget of 120 W Layer 2 Advanced Download
MSP42

MSM Configurable Media Modules for MSP30/40 Switches

Copper Ports Fiber Ports Features PoE Data Sheet
4 x 10BASE-T/100BASE-TX/ 1000BASE-T - - - Download
MSM40-T1..
4 x 10BASE-T/100BASE-TX/ 1000BASE-T (Combo Ports) 4 x FE/GE SFP (Combo Ports) - - Download
MSM40-C1..
2 x 10BASE-T/100BASE-TX 2 x 100BASE-FX, MM cable, SC sockets - - Download
MSM20-M2..
2 x 10BASE-T/100BASE-TX 2 x 100BASE-FX, SM cable, SC sockets - - Download
MSM20-S2..
- 4 x 100BASE-FX, MM cable, SC sockets - - Download
MSM20-M2..
- 4 x 100BASE-FX, SM cable, SC sockets - - Download
MSM20-S2..
- 4 x GE/2.5GE SFP - - Download
MSM50..
4 x 10BASE-T/100BASE-TX/ 1000BASE-T - - 4 x PoE/PoE+ Download
MSM42..
4 x 10BASE-T/100BASE-TX/ 1000BASE-T - - 4 x PoE/PoE+, External Power Supply Download
MSM46..
- - 4 x Digital I/O Interfaces - Download
MSM24..

Resources

Catalogs

 

Product Bulletins

 

Line Card

 

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch