OCTOPUS OS24/34 Managed PoE Switches

Industrial engineers can now get twice the Power over Ethernet (PoE) when designing or expanding their networks. The OCTOPUS OS24/34 Managed PoE Switches from Hirschmann are 120-Watt PoE sourcing devices with an extended total power budget, which increases the number of powered network devices connected to the switch. With internal PoE capability and cabinet-less mounting, the switches require less cabling and are space-saving, economical options for tight, harsh industrial environments, such as onboard or trackside rail settings.

The switches are equipped with various hardware and software features for the best cost efficiency and meet IP65 and IP67 ratings, offering the highest level of flexibility and reliability amidst exposure to shock, vibration, water, dust and extreme temperatures.

  • Increase network performance and efficiency with 120-Watt PoE budget
  • Optimize power distribution to end devices with manual PoE management per port
  • Ensure reliability in extreme environments with robust, industry-approved design
  • Power sourcing equipment in accordance with IEEE 802.3at requirements
  • 120-Watt PoE power
  • Manual PoE management per port
  • Electrical or optical Gigabit uplink-ports and Fast Ethernet M12 ports
  • IP65 / IP67 ratings
  • Industry-approved for use onboard and along tracks
  • Increase network performance and efficiency with 120-Watt PoE budget
  • Optimize power distribution to end devices with manual PoE management per port
  • Ensure reliability in extreme environments with robust, industry-approved design
  • Power sourcing equipment in accordance with IEEE 802.3at requirements
  • 120-Watt PoE power
  • Manual PoE management per port
  • Electrical or optical Gigabit uplink-ports and Fast Ethernet M12 ports
  • IP65 / IP67 ratings
  • Industry-approved for use onboard and along tracks

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Product Features

Reliability - Designed to operate in environments ranging from -40C to +70C and tolerate shock and vibration levels that would quickly destroy office grade switches.

Flexibility - Available in standard configurations ranging from 4 to 26 port, with both copper and fiber ports, Gigabit and 10/1000 speeds and in managed and unmanaged configurations, theses switches offer the ideal mix of flexibility, horsepower, and value.

Ease of Installation - There is no need for additional documentation, standard procedures, or operator training when RS20/30/40 switches are installed in the same network as other Hirschmann products because they use a common firmware as other Hirschmann products allowing networks to easily evolve and change.

RS20/30/40 Resources

Catalogs

  • Hirschmann Short Catalog

 

News Releases

 

Case Studies

 

Brochures

 

Line Card

 

Selecting the Right Antenna for Industrial Wireless Applications

Download this application note and learn about different types of antenna technologies and their typical uses.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch