<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

RED25 Switches

Hirschmann RED25 switches enable cost-effective, customizable networking solutions for industries in need of redundancy and security.

This family of entry-level, Fast Ethernet redundancy switches is designed for use in industrial automation applications that need high-end redundancy topologies.

To offer flexibility for network administrators, the switches are available in two versions: four Fast Ethernet (FE) TX ports or two FE TX ports, plus two FE small form-factor pluggable (SFP) ports.

RED25 is based on Hirschmann Operating System (HiOS) software and offers a comprehensive range of security features.

  • Cost-effective solution
    Entry-level product with many features and port configurations. Creates one of the best cost-performance ratios on the market.
  • Maximum uptime through vast redundancy options
    Maximum productivity for systems and machines based on interruption-free data communications. Supports many redundancy technologies, including parallel redundancy protocol (PRP), high-availability seamless redundancy (HSR), device level ring (DLR), rapid spanning tree protocol (RSTP) and media redundancy protocol (MRP).
  • Flexible for future needs
    SFP modules enable simple, in-the-field changes.
  • Cost-effective solution
    Entry-level product with many features and port configurations. Creates one of the best cost-performance ratios on the market.
  • Maximum uptime through vast redundancy options
    Maximum productivity for systems and machines based on interruption-free data communications. Supports many redundancy technologies, including parallel redundancy protocol (PRP), high-availability seamless redundancy (HSR), device level ring (DLR), rapid spanning tree protocol (RSTP) and media redundancy protocol (MRP).
  • Flexible for future needs
    SFP modules enable simple, in-the-field changes.

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Product Features

Cost-effective solution
Entry-level product with many features and port configurations. Creates one of the best cost-performance ratios on the market.

Maximum uptime through vast redundancy options
Maximum productivity for systems and machines based on interruption-free data communications. Supports many redundancy technologies, including parallel redundancy protocol (PRP), high-availability seamless redundancy (HSR), device level ring (DLR), rapid spanning tree protocol (RSTP) and media redundancy protocol (MRP).

Flexible for future needs
SFP modules enable simple, in-the-field changes.

RED25 Resources

Catalog

 

Flyer

 

Line Card

 

Product Bulletins

PRP Notably Improves Industrial Wireless Reliability

Learn what Parallel Redundancy Protocol (PRP) is and how it enables loss-free switching.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch