These hardened, compact managed industrial DIN rail Ethernet switches provide an optimum degree of flexibility with several thousand variants. The table below will help narrow your selection to the configuration that's just right for your network.
Product Family | Type | Mounting | Port Type & Configuration | More Information |
---|---|---|---|---|
RS20 Fast Ethernet | Managed | DIN Rail |
4 - 25 Fast Ethernet Ports
1, 2, or 3 Fiber Ports
Singlemode/Multimode
PoE |
Learn More |
RS30 Fast/Gigabit Ethernet | Managed | Din Rail |
8, 16 - 24 Fast Ethernet Ports
2 x Gigabit Ports with Twisted Pair RJ45 or SFP Slots
Singlemode/Multimode
PoE |
Learn More |
RS40 Full Gigabit Ethernet | Managed | Din Rail |
9 Gigabit Ports
5 x Twisted Pair RJ45
4 x Combo Twisted Pair RJ45/SFP |
Learn More |
The managed Industrial Ethernet switches in the OpenRail family provide an optimum degree of flexibility. You can select from our most common configurations or,
The features of these compact OpenRail switches can be configured in a step-by-step process - from selecting the number of ports with Fast Ethernet or Gigabit Ethernet data rates, selecting different industrial approvals, temperature ranges to software functionalities. At the end of the process, an order code is generated, which contains all the necessary configuration information. Once we have received your order, your customized switches will be immediately manufactured. We will then deliver them to you at the same price and delivery conditions as for our standard devices.
In the automation area, the demands made on data communication via Ethernet differ widely from application to application. They range from simple installations to complex, high-performance networks with comprehensive management functions and extremely high failure tolerance. The OpenRail is the perfect switch for so many different application scenarios and is ideal for machine and plant engineering where Ethernet is becoming the communications protocol.
In addition, the OpenRail family has the required certifications for power transmission and distribution, oil and gas and transportation applications.
Fast and simple selection of features using the web configurator and drop-down lists
Versions with 4 to 25 Fast Ethernet ports
Versions with 8 to 24 Fast Ethernet ports plus 2 additional Gigabit ports
Versions with 9 Gigabit Ethernet ports
Convenient configuration and diagnostics thanks to comprehensive management functions (serial interface, web interface, SNMP V1/V2, HiVision File Transfer, SW, HTTP/TFTP, LLDP-MED)
High network availability owing to fast redundancy protocols (HIPER Ring, MRP, MSTP, RSTP-IEEE802.1D-2004, MRP and RSTP in parallel, Link Aggregation
High data security thanks to numerous security mechanisms (IP and MAC Port Security, SNMP V3, SSHv2, Authentication (IEEE802.1x), 802.1x Multi Client Authentication, Guest VLAN and Unauthenticated VLAN, Port based Radius VLAN Assignment, Login Banner)
Ever-increasing demands for productivity are a reality in the automotive industry. Car makers and their supply base are constantly pushed to produce world class products better, faster and cheaper.
Sign up to register your Hirschmann Switch to access warranties, technical
Reliability - Designed to operate in environments ranging from -40C to +70C and tolerate shock and vibration levels that would quickly destroy office grade switches.
Flexibility - Available in standard configurations ranging from 4 to 26 port, with both copper and fiber ports, Gigabit and 10/1000 speeds and in managed and unmanaged configurations, theses switches offer the ideal mix of flexibility, horsepower, and value.
Ease of Installation - There is no need for additional documentation, standard procedures, or operator training when RS20/30/40 switches are installed in the same network as other Hirschmann products because they use a common firmware as other Hirschmann products allowing networks to easily evolve and change.
Download this application note and learn about different types of antenna technologies and their typical uses.
Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.