<iframe src="//www.googletagmanager.com/ns.html?id=GTM-MZTJSD" height="0" width="0" style="display:none;visibility:hidden">

Compact Managed Industrial DIN Rail Full Gigabit Ethernet Switches - RS40

If you're running a Full Gigabit network, you need the RS40 switch. Hardened, compact and DIN rail mounted, these industrial managed switches provide optimum flexibility with several thousand variants. You can choose one of our most common configurations (see the table below) or you can easily customize a switch to your environment.

  • Customized switches for the same price as standard devices
  • Vast portfolio that lets you customize products and configurations to your operation
  • Consistent and reliable performance for maximum uptime
  • Satisfies a broad range of application scenarios with industry-specific certifications
  • High data security with multiple security mechanisms
  • 9 Gigabit Ports with
  • 5 x Twisted Pair ports RJ45 and
  • 4 x Twisted Pair ports RJ45/SFP combo ports
  • Fiber uplink ports are available in multimode and/or singlemode by using Gigabit or Fast Ethernet SFP transceivers
  • Layer 2 software
    Store-and-forward-switching
  • Fanless design
  • Plastic housing
  • Optional extended temperature range and Conformal Coating
  • Customized switches for the same price as standard devices
  • Vast portfolio that lets you customize products and configurations to your operation
  • Consistent and reliable performance for maximum uptime
  • Satisfies a broad range of application scenarios with industry-specific certifications
  • High data security with multiple security mechanisms
  • 9 Gigabit Ports with
  • 5 x Twisted Pair ports RJ45 and
  • 4 x Twisted Pair ports RJ45/SFP combo ports
  • Fiber uplink ports are available in multimode and/or singlemode by using Gigabit or Fast Ethernet SFP transceivers
  • Layer 2 software
    Store-and-forward-switching
  • Fanless design
  • Plastic housing
  • Optional extended temperature range and Conformal Coating

Common Configurations

Port
Count
Standard RJ45 Ports
10BASE-T/100BASE-TX/1000BASE-T
Uplink Ports Operating Tempature Layer 2 Software Data
Sheet
9 5 4 x Gigabit Combo Ports 10BASE-T/100BASE-TX/1000BASE-T or Fast/Gigabit Ethernet SFP Slots 0°C to +60°C Professional Download
Enhanced Download
-40°C to +70°C Professional Download
Enhanced Download
Sample Request

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us