<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Managed Industrial DIN Rail Ethernet Switches - RSP/RSPL/RSPS/RSPE Series

The RSP series features hardened, compact managed industrial DIN rail switches with Fast and Gigabit speed options. These switches support comprehensive redundancy protocols like PRP (Parallel Redundancy Protocol), HSR (High-availability Seamless Redundancy), DLR (Device Level Ring) and FuseNet™ and provide an optimum degree of flexibility with several thousand variants.

The table below will help narrow your selection to the configuration that's just right for your application.

  • Able to withstand extremely harsh environmental conditions
  • Built-in PRP and HSR based on international IEC62439 standard for future-proof interoperability
  • Uninterrupted data communication ensuring continuous access to machines and systems
  • Comprehensive security functions for all-around protection against network attacks
  • Rigorous real-time requirements thanks to precise time synchronization in accordance with IEEE 1588 v2
  • Versions with 6 to 24 Fast Ethernet ports with up to 4 additional Gigabit Ethernet ports
  • Comprehensive security mechanisms: Role-based access, port security, Access Control Lists, SSHv2, HTTPS, SFTP
  • Extended operating temperature range from - 40°C to +70°C
  • High resistance to shocks, vibrations and EMC
  • Redundant 24V – 48V power supply or 60V - 250V DC and 110V - 230V AC
  • Able to withstand extremely harsh environmental conditions
  • Built-in PRP and HSR based on international IEC62439 standard for future-proof interoperability
  • Uninterrupted data communication ensuring continuous access to machines and systems
  • Comprehensive security functions for all-around protection against network attacks
  • Rigorous real-time requirements thanks to precise time synchronization in accordance with IEEE 1588 v2
  • Versions with 6 to 24 Fast Ethernet ports with up to 4 additional Gigabit Ethernet ports
  • Comprehensive security mechanisms: Role-based access, port security, Access Control Lists, SSHv2, HTTPS, SFTP
  • Extended operating temperature range from - 40°C to +70°C
  • High resistance to shocks, vibrations and EMC
  • Redundant 24V – 48V power supply or 60V - 250V DC and 110V - 230V AC

Common Configurations

Product Family Type Mounting Port Type & Configuration More Information
RSP Fast/Gigabit Ethernet Managed DIN Rail
  • 11 Ports
  • Up to 7 SFP slots
  • 3 Fast or Gigabit Ethernet uplink ports for SFP transceivers
  • Fiber uplink ports are available in multimode and/or singlemode by using Gigabit or Fast Ethernet SFP transceivers
  • Enhanced Redundancy Protocols PRP, HSR and DLR and 1:1 NAT support
  • Layer 2 Standard and Advanced or Layer 3 Standard software
Learn More
RSPS Fast Ethernet Managed DIN Rail
  • 6 Ports
  • Up to 4 SFP slots
  • Fiber uplink ports are available in multimode and/or singlemode by using Fast Ethernet SFP transceivers
  • Enhanced Redundancy Protocols PRP, HSR and DLR
  • Layer 2 Standard software
Learn More
RSPL Fast/Gigabit Ethernet Managed DIN Rail
  • Up to 10 Ports
  • Up to 4 SFP slots
  • 2 Fast or Gigabit Ethernet uplink combo ports
  • Fiber uplink ports are available in multimode and/or singlemode by using Gigabit or Fast Ethernet SFP transceivers
  • Layer 2 Standard software
Learn More
RSPE Fast/Gigabit Ethernet Managed DIN Rail
  • Up to 28 Ports
  • Up to 16 SFP slots
  • Including 4 Fast/Gigabit Combo Ports
  • Fiber uplink ports are available in multimode and/or singlemode by using Gigabit or Fast Ethernet SFP transceivers
  • Enhanced Redundancy Protocols PRP, HSR and DLR and 1:1 NAT support
  • PoE/PoE+ options
  • Layer 2 Standard and Advanced or Layer 3 Standard software
Learn More

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Product Features

Reliability - Designed to operate in environments ranging from -40C to +70C and tolerate shock and vibration levels that would quickly destroy office grade switches.

Flexibility - Available in standard configurations ranging from 4 to 26 port, with both copper and fiber ports, Gigabit and 10/1000 speeds and in managed and unmanaged configurations, theses switches offer the ideal mix of flexibility, horsepower, and value.

Ease of Installation - There is no need for additional documentation, standard procedures, or operator training when RS20/30/40 switches are installed in the same network as other Hirschmann products because they use a common firmware as other Hirschmann products allowing networks to easily evolve and change.

RS20/30/40 Resources

Catalogs

  • Hirschmann Short Catalog

 

News Releases

 

Case Studies

 

Brochures

 

Line Card

 

Selecting the Right Antenna for Industrial Wireless Applications

Download this application note and learn about different types of antenna technologies and their typical uses.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch