<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Managed Industrial DIN Rail Fast/Gigabit Ethernet Switches – RSP

In networks that combine Fast and Gigabit Ethernet speeds, select the RSP switches. These hardened managed Industrial DIN rail Fast and Gigabit Ethernet switches support comprehensive Redundancy Protocols like PRP, HSR, DLR and 1:1 NAT and provide optimum flexibility with several thousand variants.

You can choose one of our most common configurations (see the table below) or you can easily customize a switch to your environment.

  • Built-in PRP and HSR based on international IEC62439 standard to guarantee future-proof interoperability
  • Robust hardware and powerful operating system to withstand extremely harsh environmental conditions
  • Extensive security functions for all-around protection against network-borne attacks and operator errors
  • Precision time synchronization in accordance with IEEE 1588v2, to synchronize sensors, drives and measuring equipment
  • Used alone or in combination, Gigabit Ethernet and Fast Ethernet mean fast connections between the backbone and terminal equipment
  • 11 Fast Ethernet Ports
  • 3 Fast or Gigabit Ethernet uplink ports for SFP transceivers
  • Up to 7 SFP slots
  • Fiber uplink ports are available in multimode and/or singlemode
  • Enhanced Redundancy Protocols PRP, HSR and DLR and 1:1 NAT support
  • Built-in PRP and HSR based on international IEC62439 standard to guarantee future-proof interoperability
  • Robust hardware and powerful operating system to withstand extremely harsh environmental conditions
  • Extensive security functions for all-around protection against network-borne attacks and operator errors
  • Precision time synchronization in accordance with IEEE 1588v2, to synchronize sensors, drives and measuring equipment
  • Used alone or in combination, Gigabit Ethernet and Fast Ethernet mean fast connections between the backbone and terminal equipment
  • 11 Fast Ethernet Ports
  • 3 Fast or Gigabit Ethernet uplink ports for SFP transceivers
  • Up to 7 SFP slots
  • Fiber uplink ports are available in multimode and/or singlemode
  • Enhanced Redundancy Protocols PRP, HSR and DLR and 1:1 NAT support

Technical Data

Managed Industrial DIN Rail Fast/Gigabit Ethernet Switches – RSP

Port Count Fast/Gigabit
Ethernet Ports
SFP-Slot
Fast
Ethernet Ports
SFP-Slot
Standard RJ45 Ports Enhanced Redundancy
HSR, PRP, DLR *
Software Data Sheet
11 0 3 8 No Layer 2 Download
Layer 3 Download
Yes Layer 2 Download
Layer 3 Download
7 4 No Layer 2 Download
Layer 3 Download
Yes Layer 2 Download
Layer 3 Download
3 0 8 No Layer 2 Download
Layer 3 Download
Yes Layer 2 Download
Layer 3 Download
4 4 No Layer 2 Download
Layer 3 Download
Yes Layer 2 Download
Layer 3 Download

Product Features

Uptime - Switchover times of 0 ms provide high productivity and profitability for machines and systems.

Enhanced Security Mechanisms - All around protection against unauthorized access and operator errors.

Precise Time Synchronization - Enables applications to comply with stringent real-time requirements and synchronize sensors, drives, and measuring equipment.

RSP Series Resources

Catalogs

 

Product Bulletins

 

Line Card

 

Substation Design Best Practices

Learn 10 important substation design best practices including how to connect legacy systems to new technologies.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch