<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Managed Industrial DIN Rail Fast/Gigabit Ethernet Switches – RSPE-Expandable

In networks that combine Fast and Gigabit Ethernet speeds and require 100 percent availability for data communication, select the Hirschmann Managed Industrial DIN Rail Fast or Gigabit Ethernet RSPE switches and media modules.

By adding simple-to-install media modules, a basic RSPE switch with eight Fast Ethernet ports and four combo ports can be quickly extended to provide up to 28 ports. You can choose one of our most common configurations (see the table below) or you can easily customize a switch to your environment.

  • RSPE devices TSN Ready: Entirely new level of determinism in to meet standards for IEEE 802.1 and IEEE 802.3
  • Modular concept for maximum flexibility, a future-proof network design and best-possible investment protection
  • Easily add RSPM media modules for an enhanced, cost-effective solution
  • Built-in PRP and HSR based on international IEC62439 standard for future-proof interoperability.
  • Uninterrupted data communication ensuring continuous access to machines and systems
  • Up to 28 Ports
  • Up to 16 SFP slots
  • Including 4 Fast/Gigabit Combo Ports
  • Fiber uplink ports are available in multimode and/or singlemode
  • Enhanced Redundancy Protocols PRP, HSR and DLR and 1:1 NAT support
  • RSPE devices TSN Ready: Entirely new level of determinism in to meet standards for IEEE 802.1 and IEEE 802.3
  • Modular concept for maximum flexibility, a future-proof network design and best-possible investment protection
  • Easily add RSPM media modules for an enhanced, cost-effective solution
  • Built-in PRP and HSR based on international IEC62439 standard for future-proof interoperability.
  • Uninterrupted data communication ensuring continuous access to machines and systems
  • Up to 28 Ports
  • Up to 16 SFP slots
  • Including 4 Fast/Gigabit Combo Ports
  • Fiber uplink ports are available in multimode and/or singlemode
  • Enhanced Redundancy Protocols PRP, HSR and DLR and 1:1 NAT support

Technical Data

Managed Industrial DIN Rail Fast/Gigabit Ethernet Switches – RSPE-Expandable

Max Port Count Port Count Basic Unit Gigabit Combo Ports Standard RJ45 Ports Expandable with Media Modules Enhanced Redundancy
HSR, PRP, DLR *
PoE Software Data Sheet
28 12 4 8 2 x 8 Fast Ethernet Ports No No Layer 2 Download
Layer 3 Download
Yes Layer 2 Download
Layer 3 Download
Yes No Layer 2 Download
Layer 3 Download
Yes Layer 2 Download
Layer 3 Download

* PRP = Parallel Redundancy Protocol / HSR = High-availability Seamless Redundancy / DLR = Device Level Ring

RSPM Fast Ethernet Media Modules

Port Count PoE Fast Ethernet Ports
SFP-Slot
Standard RJ45 Ports Data Sheet
8 0 0 8 Learn More
4 4 Learn More
8 0 Learn More
4 4 4 Learn More
8 0 8 Learn More

Product Features

Uptime - Switchover times of 0 ms provide high productivity and profitability for machines and systems.

Enhanced Security Mechanisms - All around protection against unauthorized access and operator errors.

Precise Time Synchronization - Enables applications to comply with stringent real-time requirements and synchronize sensors, drives, and measuring equipment.

RSP Series Resources

Catalogs

 

Product Bulletins

 

Line Card

 

Substation Design Best Practices

Learn 10 important substation design best practices including how to connect legacy systems to new technologies.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch