<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Managed Industrial DIN Rail Fast/Gigabit Ethernet Switches – RSPL-Lite

If you're running a Fast or Gigabit Ethernet network, you need the hardened, managed RSPL switches. These Industrial DIN rail Fast/Gigabit Ethernet switches offer all-round carefree packages for the highest level of security thus increasing productivity and hence also profitability.

You can choose one of our most common configurations (see the table below) or you can easily customize a switch to your environment.

  • Higher port counts for increased security with proven redundancy protocols
  • Withstand extremely harsh environmental conditions like electrostatic discharges, magnetic fields and strong vibrations.
  • Extensive security mechanisms for all-around protection against network-borne attacks and operator errors
  • RSPL-Lite offers affordable alternative to proven RSP switches
  • Extend the range of applications with HiOS (Hirschmann Operating System
  • Up to 10 Ports
  • 8 Fast Ethernet Ports
  • 2 Fast or Gigabit Ethernet uplink combo ports
  • Up to 4 SFP slots
  • Fiber uplink ports are available in multimode and/or singlemode
  • Higher port counts for increased security with proven redundancy protocols
  • Withstand extremely harsh environmental conditions like electrostatic discharges, magnetic fields and strong vibrations.
  • Extensive security mechanisms for all-around protection against network-borne attacks and operator errors
  • RSPL-Lite offers affordable alternative to proven RSP switches
  • Extend the range of applications with HiOS (Hirschmann Operating System
  • Up to 10 Ports
  • 8 Fast Ethernet Ports
  • 2 Fast or Gigabit Ethernet uplink combo ports
  • Up to 4 SFP slots
  • Fiber uplink ports are available in multimode and/or singlemode

Technical Data

Managed Industrial DIN Rail Fast/Gigabit Ethernet Switches – RSPL-Lite

Port Count Gigabit Combo Ports Fast Ethernet Ports
SFP-Slot
Standard RJ45 Ports Software Data Sheet
8 0 2 6 Layer 2 Download
4 4 Layer 2 Download
10 2 2 6 Layer 2 Download
4 4 Layer 2 Download

Product Features

Uptime - Switchover times of 0 ms provide high productivity and profitability for machines and systems.

Enhanced Security Mechanisms - All around protection against unauthorized access and operator errors.

Precise Time Synchronization - Enables applications to comply with stringent real-time requirements and synchronize sensors, drives, and measuring equipment.

RSP Series Resources

Catalogs

 

Product Bulletins

 

Line Card

 

Substation Design Best Practices

Learn 10 important substation design best practices including how to connect legacy systems to new technologies.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch