Magnum 5RX Router

GarrettCom Magnum 5RX Fixed Configuration Security Router offers a cost-efficient, two-in-one solution for industrial energy and utility applications.

The Magnum 5RX Security Router is a mid-level, industrial-grade security router serving the power generation, transmission and distribution markets by delivering an efficient edge-of-network solution.

Offering advanced routing and security capabilities in a single platform, the new router provides a natural migration path for customers planning a move to next-generation, high performance Gigabit Ethernet and Transmission Control Protocol/Internet Protocol (TCP/IP) technology.

  • A migration path that bridges legacy interfaces with new IP-based technologys
  • Advanced software features offer Layer 3, advanced routing capability along with best-in-class firewall protection and virtual private network (VPN) security
  • A complete, integrated core-to-edge network solution when combined with Magnum 10RX Security Routers and Switches
  • Two-in-one solution offering both routing and security capabilities
  • Fixed configuration for cost efficiency
  • Fanless design with conventional cooling
  • Supports a comprehensive set of routing protocols, such as RIP, OSPF and BGP
  • Virtual Router Redundancy Protocol (VRRP) for improved network redundancy
  • GOOSE and GRE tunneling support to facilitate management and network communication between central workstation and multiple remote substations
  • Frame relay service over Ethernet with IP over FR (RFC 1490), Serial Over FR, FR Switching, Backup and Shunt functionality over T1/E1/DDS interfaces
  • Generic Routing Encapsulation (GRE) allows network traffic to travel across the internet securely via a virtual point-to-point connection
    Hardened for substations
  • IEC 61850-3, IEEE 1613 Class 2, NEMA TS-2 and EN50155 compliant
  • Operating environment of -40˚C to +85˚C
  • A migration path that bridges legacy interfaces with new IP-based technologys
  • Advanced software features offer Layer 3, advanced routing capability along with best-in-class firewall protection and virtual private network (VPN) security
  • A complete, integrated core-to-edge network solution when combined with Magnum 10RX Security Routers and Switches
  • Two-in-one solution offering both routing and security capabilities
  • Fixed configuration for cost efficiency
  • Fanless design with conventional cooling
  • Supports a comprehensive set of routing protocols, such as RIP, OSPF and BGP
  • Virtual Router Redundancy Protocol (VRRP) for improved network redundancy
  • GOOSE and GRE tunneling support to facilitate management and network communication between central workstation and multiple remote substations
  • Frame relay service over Ethernet with IP over FR (RFC 1490), Serial Over FR, FR Switching, Backup and Shunt functionality over T1/E1/DDS interfaces
  • Generic Routing Encapsulation (GRE) allows network traffic to travel across the internet securely via a virtual point-to-point connection
    Hardened for substations
  • IEC 61850-3, IEEE 1613 Class 2, NEMA TS-2 and EN50155 compliant
  • Operating environment of -40˚C to +85˚C

Product Features

Serial and Ethernet Interfaces - 2 RS232/RS485 port, software selectable, and 2 Ethernet ports -10/100 BaseTX RJ45 or 100FXSFP/SFF multi/single-mode.

Multiprotocol Support - Async and SCADA to TCP/IP; Ethernet, TCP/IPIP routingNetwork resiliencywith RSTP Serial multipoint and Multi-master topologies.

Cyber Security Protection - Cyber Security protection: Serial SSL; Secure HTTP; IPSec encrypted VPNs; Ethernet port security; TCP/IP firewall; Serial port SSL; Max serial port VLANs.

Hardened for Harsh Environments - 1613 / IEC 61850-3.

Magnum DX40 Resources

Selection Guides

 

Datasheets

 

Installation and User Guides

 

Downloads

  • Magnum MNS-DX Managed Networks Software

Substation Communicaions Design Legacy to IEC 61850 Best Practices

Substation Design WP

Download this white paper and you'll be on your way to improving your knowledge of IEC 61850 substation communications design!

Download Now

Catalog Download

Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.

Download