<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Magnum DX40 Router

The Magnum DX40 provides a rugged and secure solution for extending fiber-based connectivity to remote devices in harsh environments such as power utility substations.It combines features of a Serial device server, Ethernet switch and IP router in a single product.

The DX40's dual-serial, dual-Ethernet configuration supports several flexible configurations.It provides resilient dual fiber-based extension from a core Ethernet network to serial devices distributed across a large facility.It serves as a multi-protocol concentration and access point for a fiber-based Ethernet wide area network connection to a small site.

Encrypted per-ses0sion SSL and IPsec VPN capabilities, along with other IP Firewall and port security features, assure cyber-security protections will extend cost effectively all the way to end-point devices and small facilities.

  • Serial and Ethernet Interfaces - 2 RS232/RS485 port, software selectable, and 2 Ethernet ports -10/100 BaseTX RJ45 or 100FXSFP/SFF multi/single-mode.
  • Multiprotocol Support - Async and SCADA to TCP/IP; Ethernet, TCP/IPIP routingNetwork resiliencywith RSTP Serial multipoint and Multi-master topologies.
  • Cyber Security Protection - Cyber Security protection: Serial SSL; Secure HTTP; IPSec encrypted VPNs; Ethernet port security; TCP/IP firewall; Serial port SSL; Max serial port VLANs.
  • Hardened for Harsh Environments - 1613 / IEC 61850-3.
  • Serial and Ethernet Interfaces - 2 RS232/RS485 port, software selectable, and 2 Ethernet ports -10/100 BaseTX RJ45 or 100FXSFP/SFF multi/single-mode.
  • Multiprotocol Support - Async and SCADA to TCP/IP; Ethernet, TCP/IPIP routingNetwork resiliencywith RSTP Serial multipoint and Multi-master topologies.
  • Cyber Security Protection - Cyber Security protection: Serial SSL; Secure HTTP; IPSec encrypted VPNs; Ethernet port security; TCP/IP firewall; Serial port SSL; Max serial port VLANs.
  • Hardened for Harsh Environments - 1613 / IEC 61850-3.

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Product Features

Serial and Ethernet Interfaces - 2 RS232/RS485 port, software selectable, and 2 Ethernet ports -10/100 BaseTX RJ45 or 100FXSFP/SFF multi/single-mode.

Multiprotocol Support - Async and SCADA to TCP/IP; Ethernet, TCP/IPIP routingNetwork resiliencywith RSTP Serial multipoint and Multi-master topologies.

Cyber Security Protection - Cyber Security protection: Serial SSL; Secure HTTP; IPSec encrypted VPNs; Ethernet port security; TCP/IP firewall; Serial port SSL; Max serial port VLANs.

Hardened for Harsh Environments - 1613 / IEC 61850-3.

Magnum DX40 Resources

Selection Guides

 

Datasheets

 

Installation and User Guides

 

Downloads

  • Magnum MNS-DX Managed Networks Software

Substation Communicaions Design Legacy to IEC 61850 Best Practices

Substation Design WP

Download this white paper and you'll be on your way to improving your knowledge of IEC 61850 substation communications design!

Download Now

Catalog Download

Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.

Download