<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Magnum DX940 Router

The versatile Magnum DX940 Configurable Industrial Router with Cellular combines WAN access, IP routing, Ethernet switching, Serial-to-IP terminal services and advanced security features in a small-footprint industrial package suitable for small and mid-sized remote sites such as electrical substations, renewable power generation facilities and transportation control pedestals.

With 3G wireless capability, as well as configurable port options for 10/100 and 1Gb copper and fiber media, the DX940 secure access even where wire-line is too difficult or too expensive to deploy.

 
  • Highly Configurable - Configurable choices: 2 Gb ports, WAN (t1/E1) port, and 4 serial ports.An additional choice if no WAN port: Cellular (EVDO).
  • Cellular WAN Interface - Provides a secure and reliable way to provide connectivity over a cellular network to utility substations, and other industrial locations where cellular signals are readily available.
  • Cyber Security Protection - Cyber-Security protection: Serial SSL; Secure HTTP; IPSec encrypted VPNs; Ethernet port security; TCP/IP firewall; Serial port SSL; Per-serial port VLANs.
  • Reliability - The DX940 operates at -40 Degrees Celsius to +85 Degrees Celsius without open vent holes or fans and meets IP52 rating. Hard metal packaging is standard and conformal coating for protection against moisture and corrosion is also available.
  • Highly Configurable - Configurable choices: 2 Gb ports, WAN (t1/E1) port, and 4 serial ports.An additional choice if no WAN port: Cellular (EVDO).
  • Cellular WAN Interface - Provides a secure and reliable way to provide connectivity over a cellular network to utility substations, and other industrial locations where cellular signals are readily available.
  • Cyber Security Protection - Cyber-Security protection: Serial SSL; Secure HTTP; IPSec encrypted VPNs; Ethernet port security; TCP/IP firewall; Serial port SSL; Per-serial port VLANs.
  • Reliability - The DX940 operates at -40 Degrees Celsius to +85 Degrees Celsius without open vent holes or fans and meets IP52 rating. Hard metal packaging is standard and conformal coating for protection against moisture and corrosion is also available.

Product Features

Highly Configurable - Configurable choices: 2 Gb ports, WAN (t1/E1) port, and 4 serial ports.An additional choice if no WAN port: Cellular (EVDO).

Cellular WAN Interface - Provides a secure and reliable way to provide connectivity over a cellular network to utility substations, and other industrial locations where cellular signals are readily available.

Cyber Security Protection - Cyber-Security protection: Serial SSL; Secure HTTP; IPSec encrypted VPNs; Ethernet port security; TCP/IP firewall; Serial port SSL; Per-serial port VLANs.

Reliability - The DX940 operates at -40 Degrees Celsius to +85 Degrees Celsius without open vent holes or fans and meets IP52 rating. Hard metal packaging is standard and conformal coating for protection against moisture and corrosion is also available.

Magnum DX940 Resources

Selection Guides

Datasheets

Product Bulletins

White Papers

Installation and User Guides

Downloads

  • Magnum MNS-DX Managed Networks Software

Industrial Network Design for Physical Security Applicaions

Industrial Network Design for Physical Security Applicaions

Download this presentation and learn about new opportunties and best practices for physical security systems.

Download Now

Catalog Download

Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.

Download