<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Tofino Xenon Security Appliance

The Tofino Xenon industrial security appliance provides comprehensive network protection. It is a versatile, extremely ruggedized device that ensures maximum data protection for production systems and is the ideal solution for segmenting a control network into security zones.

Tofino Xenon can be installed into an existing control system with no changes to the network, forming, conduits of communications between the zones. It is a combination of the proven Tofino software with state-of-the-art hardware and complies with global standards, is easy to integrate into existing networks and its unique "test mode" reduces installation risks, such as network interruptions or configuration errors.

  • Safe and cost-effective protection of industrial automation networks
  • Plug-n-Protect™ installation requires no pre-configuration, no network changes, and no disruption to the control system
  • Rugged hardware design for years of reliable service in the harshest industrial conditions
  • Designed to withstand the harshest industrial conditions; ideal for industries such as power and electric utilities, energy (including oil & gas, nuclear, hydro, wind, and other alternatives), transportation, and process automation
  • This device complies with global standards and is easy to integrate into existing networks. Its unique “test mode” reduces installation risks, such as network interruptions or configuration errors
  • Loadable Security Modules (LSMs) allow the Tofino Xenon to be highly customized to meet the security needs of different protocols, industries, and environments
  • Thanks to its reduced power consumption, it also offers significantly lower operating costs. In addition, the extended operating temperature range of the Tofino Xenon means that it can often be used without supplementary air conditioning equipment
  • A further plus is its support for redundant power supplies operating at any voltage
  • Safe and cost-effective protection of industrial automation networks
  • Plug-n-Protect™ installation requires no pre-configuration, no network changes, and no disruption to the control system
  • Rugged hardware design for years of reliable service in the harshest industrial conditions
  • Designed to withstand the harshest industrial conditions; ideal for industries such as power and electric utilities, energy (including oil & gas, nuclear, hydro, wind, and other alternatives), transportation, and process automation
  • This device complies with global standards and is easy to integrate into existing networks. Its unique “test mode” reduces installation risks, such as network interruptions or configuration errors
  • Loadable Security Modules (LSMs) allow the Tofino Xenon to be highly customized to meet the security needs of different protocols, industries, and environments
  • Thanks to its reduced power consumption, it also offers significantly lower operating costs. In addition, the extended operating temperature range of the Tofino Xenon means that it can often be used without supplementary air conditioning equipment
  • A further plus is its support for redundant power supplies operating at any voltage

Common Configurations

Tofino Xenon Security Appliance

Type Port Type and Quantity Temperature Range Loadable Security Module Approvals Data Sheets
TofinoXe-0200T1T1SDDZ90003 2 x 10/100 Mbit/s Twisted-Pair RJ45 0°C to +60°C LSMs:
FW + NC
CE, FCC, 60950 Online Catalog
TofinoXe-0200T1T1SDDY90007 2 x 10/100 Mbit/s Twisted-Pair RJ45 0°C to +60°C LSMs:
FW + NC
+ MB
CE, FCC, 60950, cUL508 Online Catalog
TofinoXe-0200T1T1TDDY90003 2 x 10/100 Mbit/s Twisted-Pair RJ45 -40°C to +70°C LSMs:
FW + NC
CE, FCC, 60950, cUL508 Online Catalog
TofinoXe-0200T1T1TDDZ90007 2 x 10/100 Mbit/s Twisted-Pair RJ45 -40°C to +70°C LSMs:
FW + NC
+ MB
CE, FCC, 60950 Online Catalog
TofinoXe-0200T1T1TDDWX0007 2 x 10/100 Mbit/s Twisted-Pair RJ45 -40°C to +70°C LSMs:
FW + NC
+ MB
CE, FCC, 60950, cUL508, ISA12.12, ATEX Online Catalog

FW = Firewall LSM (includes Event Logger LSM)
NC = NetConnect LSM
MB = Modbus TCP Enforcer LSM


Loadable Security Modules (LSM)

Type Description Data Sheets
Tofino Xenon Firewall LSM The Tofino Firewall LSM is like a traffic control cop for industrial networks, checking all communications on a control network against a list of traffic “rules” defined by the control engineers Product Bulletin
Tofino Xenon Modbus TCP LSM Multiple master and slave Modbus TCP devices are supported with a unique set of inspection rules and options for each master/slave connection Product Bulletin
Tofino Xenon EtherNet/IP LSM Multiple master and slave EtherNet/IP devices are supported with a unique set of inspection rules and options for each master/slave connection Product Bulletin
Tofino Xenon OPC Classic LSM Multiple client and server OPC Classic devices are supported with a unique set of inspection rules and options for each client/server connection Product Bulletin
Tofino Xenon IEC104 Enforcer LSM Multiple master and slave IEC 104 devices are supported with a unique set of inspection rules and options for each master/slave connection Product Bulletin
Tofino Xenon DNP3 Enforcer LSM Multiple master and slave DNP3 devices are supported with a unique set of inspection rules and options for each master/slave connection Product Bulletin
Tofino Xenon GOOSE Enforcer LSM Multiple master and slave GOOSE devices are supported with a unique set of inspection rules and options for each master/slave connection Product Bulletin

Product Features

Compact Design - The robust design of the Tofino Xenon enables it to withstand the harshest environmental conditions and it can be used wherever maximum data security is called for.

Plug & Protect - Installation requires no pre-configuration, no network changes, and no disruption to the control system.

Flexibility - Multiple Enforcer LSMs provides stateful Deep Packet Inspection (DPI) to manage traffic based on high-level message content.

Tofino Resources

Flyers

Product Bulletins

TSN - Time Sensitive Networking

Time-Sensitive-Networking-CTAUnderstand why TSN is not "just another standard," but a new evolution in mission-critical networking

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch