Dymec models 5843 and 5844 are hardened fiber optic Link/Repeaters that convert RS232 or TTL
Dymec 5941 and 5942 Data Links are designed as full duplex four channel devices. Four
Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.
DownloadFlexible - Three serial varieties available:RS232 Single Channel, Multi- Channel and RS485 models are available.
Hardened - Packaged in rugged, industrial quality Galva Neal and powder coated shells.Operate in temperatures ranging from -40° C to 85°C
Class 1, Div 2 - Certified for use in hazardous locations in the US and Canada; allows
Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.