Managed Network Software for Magnum DX family of routers (MNS-DX) provides the functionality needed by industrial routers. A full range of routing software along with security and redundancy features enable the Magnum DX routers to perform efficiently in harsh industrial environments. MNS-DX includes features needed to connect a variety of different devices and interface types to a routed network.
MNS-DX-SECURE adds extra security features such as IPSec, VPN, firewall, encryption and authentication needed for industrial cyber security. Extra Security features are unlocked via a licensed software key. IP firewall includes address/port inspection/filtering. VPN connectivity over IPSec with strong industry standard encryption with shared keys (PSK) and X.509 certificates provide robust secure access. VPNs comply to IPSec standards and have proven interoperability with industry standard VPN devices. Management security includes encrypted interfaces multilevel user IDs with strong-form passwords and authentication via RADIUS. Serial data is encrypted using Serial SSL capabilities included in MNS-DX-SECURE.
Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.
DownloadTwo User Interfaces: Both a Graphical User Interface (GUI) and CLI are available.
Cyber Security
Redundancy
Built-in Protocol Analyzer: Enables easy troubleshooting.
Ease-of-use features - GUI operations and simple to use GUI configuration options, e.g. User accounts, Export configurations, load new image, time synchronization etc. The ease of use features include wizards
Serial Ports - Async to TCP/IP – including Modbus, terminal services and PPP with
WAN Ports - MNS-DX supports the necessary WAN configurations options for configuring DDS and T1/E1
Cellular - Provides the necessary configuration for Wireless Data Access over 3G EVDO cellular networks
IP Routing - RIP, RIP II as per RFC 1058, RFC 1388, Sec 3.3 RFC 1723, RFC 2453
CLI (Command Line Interface) - CLI for the Magnum DX's console port, offers a rich set of commands, including Tab Key Help feature, through a VT100 character terminal or equivalent emulation
VRRP (Virtual Router Redundancy Protocol) - VRRP defines a virtual router as the default router for a LAN segments. MNS-DX supports VRRP as per RFC 3768
NAT/PAT - NAT and PAT allow different devices to communicate using a single or multiple IP addresses. NAT/PAT as per RFC 1631 and RFC 2663
DHCP Server - DHCP Server manager IP address space for devices requesting IP address using DHCP. DHCP server as per RFC 2131
DHCP Client - DHCP client makes a request for IP address and other IP information from DHCP servers present on the network. DHCP client as per RFC 2131
STP (Spanning Tree Protocol), IEEE 802.1d - Provides interoperable support for redundant paths and connections while preventing loops in the network
RSTP (Rapid Spanning Tree Protocol), IEEE 802.1w - RSTP includes RSTP-2004. Similar to STP(IEEE 802.1d) but faster in changing interconnection direction. Used in conjunction with Magnum 6K switches for redundant rings and meshes of managed switches and routers. Industry standard compliant for interoperability.
VLANs, IEEE 802.1q - Users may configure VLANs for traffic segmentation. MNS-DX provides capabilities for the DHCP server to assign IP addresses to segments defined by VLANs. Physical ports can be defined as access ports or trunk ports. Trunk ports can filter out unauthorized VLANs
SNTP (Simple Network Time Protocol) - Automatically synchronizes the Magnum DX's internal clocks with other devices on the LAN, handling time-zones worldwide as well as time changes for Daylight Savings. SNTP is per RFC 1769 and RFC 2030
Event Log - System events are recorded in a log locally, enabling the system manager to track and analyze what has happened within the Magnum DX system operations
Modbus - MNS-DX implements the Modbus specifications for connecting Modbus devices – whether they are over a serial connection on Magnum DX Serial ports or other Modbus devices on Ethernet. MNS-DX implements the Modbus gateway functionality
SNMP (Simple Network Management Protocol) v1, v2, v3 - Provides basic network management by using agent software in the Magnum 6K that collects and saves predefined data, and responds to queries and commands from a network
PPP (Point to Point Protocol) - PPP allows a modem to initiate a connection to remote networks using a dial up line. PPP over WAN provides framing services for DDS circuits. PPP compliant to RFC 1334 and RFC 1661
- MNS-DX-SECURE – Extra Security – licensed software features for MNS-DX or MNS-DX-ADVAR
- MNS-DX-SECURE includes all the capabilities of MNS-DX, plus
VPN - VPN provides a secure connection to another remote location over a public network such as the Internet. Magnum DX router IPSec VPN has proven interoperability with other VPN devices. VPN implementation as per RFC 2401- 2410, RFC 4302, RFC 4303, RFC 2451, RFC 3602, RFC 4868. Encryption methods include Diffie-Hellman Groups 1,2,5,14 crypto; DHE with PFS; DES; 3DES; Blowfish-CBC; AES-128; AES- 192 and AES-256. Authentication mechanisms include HMAC-MD5-128, HMACSHA1- 160, MD5, SHA1, SHA-224, SHA-256, SHA-384, SHA-512. Multiple tunnels can be setup for multiple source-destination pairs. VPN tunnels conform to the IPSec protocol.
RADIUS - Provides authentication to Magnum DX router via a RADIUS server. RADIUS conforms to RFC 2865 and RFC 2866
Security Certificates - Allows management of security certificates
Key Management - Internet Key Exchange (IKE) and Pre-shared Keys (PSK) conform to RFC 2409
Serial SSL Connectivity - Serial Port SSL VPN
- SSH port forwarding for secure access to other less secure devices using SSH tunnels
Syslog - Syslog provides log centralization using the Syslog protocol. Syslog is conformant to RFC 3164
- MNS-DX-ADVAR – Advanced Routing – licensed software features for MNS-DX or MNS-DX-SECURE
- MNS-DX-ADVAR includes all the capabilities of MNS-DX plus
BGP (Border Gateway Protocol) - BGP is a core routing protocol commonly used by large networks to manage routing and other
OSPF (Open Shortest Path First) - OSPF is a dynamic routing protocol used by routers and provides fast recovery. OSPF as per RFC 2328
Datasheet with Product Certifications - Magnum MNS-DX Managed Networks Software for Magnum DX Routers
Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.