<iframe src="//www.googletagmanager.com/ns.html?id=GTM-MZTJSD" height="0" width="0" style="display:none;visibility:hidden">

Magnum CP80 Switches

The CP80-Series Industrial Grade Switch is DC-powered by 12VDC and 24VDC for factory floor or 48VDC for tariffed carrier field facilities, has a rugged metal case and metal mounting brackets suitable for panel mounting.

The Magnum CP80-Seriesswitches are 100 Mb Industrial Ethernet Switches with rugged metal cases and internal DC power supplies. The CP80 provides eight 10/100 Mb Ethernet ports, and the CP80F provides eight 10/100 Mb Ethernet ports and one fiber SC, ST, LC, or MTRJ port.

  • Port Flexibility - Both copper-only and copper/fiber models are available.CP80 Switches provide eight 10/100 copper ports; and CP80F switches provide eight 10/100 copper ports and one 100 Mb fiber up-link port.
  • Hardened - Designed to withstand the stress of industrial environments, highly reliable (over 25 years MTBF), and easily fit into industrial and telecom control cabinets.
  • Power Flexibility - Available with 12, 24, -48V DC as well as dual-source DC power input.
  • Port Flexibility - Both copper-only and copper/fiber models are available.CP80 Switches provide eight 10/100 copper ports; and CP80F switches provide eight 10/100 copper ports and one 100 Mb fiber up-link port.
  • Hardened - Designed to withstand the stress of industrial environments, highly reliable (over 25 years MTBF), and easily fit into industrial and telecom control cabinets.
  • Power Flexibility - Available with 12, 24, -48V DC as well as dual-source DC power input.

Product Features

Port Flexibility - Both copper-only and copper/fiber models are available.CP80 Switches provide eight 10/100 copper ports; and CP80F switches provide eight 10/100 copper ports and one 100 Mb fiber up-link port.

Hardened - Designed to withstand the stress of industrial environments, highly reliable (over 25 years MTBF), and easily fit into industrial and telecom control cabinets.

Power Flexibility - Available with 12, 24, -48V DC as well as dual-source DC power input.

Magnum CP80 Resources

Selection Guides


Product Bulletins

Catalog Download

Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.

Download