<iframe src="//www.googletagmanager.com/ns.html?id=GTM-MZTJSD" height="0" width="0" style="display:none;visibility:hidden">

Magnum ES42 Switches

Magnum ES42 Edge Switches go out where the action is. In heavy-duty industrial applications, Ethernet LANs increasingly are used where small groups of nodes at the edge need to be connected into larger LAN structures. The Magnum ES42, a versatile family of small Edge Switches, uses the latest networking technology and innovative product packaging features to serve edge-of-the-network applications.

The compact ES42 Edge Switch design delivers six Ethernet ports. The base models have either two 100 Mb fiber and four 10/100 copper ports, or one fiber and five copper ports, or six copper ports. Fiber port choices cover all multi-mode and single-mode fiber connector types. Power input selections include AC or DC (or both) with 12V, 24V and 48V DC terminal block models for all industrial application environments.

  • Port Flexibility - Offers 6 switch ports, 1 or 2 of which may be 100 Mb fiber, others are 10/100 copper.
  • Hardened - Models available for both industrial (factory floor) and outdoor (temperature-uncontrolled environments).
  • Power Flexibility - Available with 12, 24, -48V DC as well as AC Power.
  • Link-Loss-Learn (LLL) - Includes (LLL) feature for use in self-healing LAN structures.
  • Port Flexibility - Offers 6 switch ports, 1 or 2 of which may be 100 Mb fiber, others are 10/100 copper.
  • Hardened - Models available for both industrial (factory floor) and outdoor (temperature-uncontrolled environments).
  • Power Flexibility - Available with 12, 24, -48V DC as well as AC Power.
  • Link-Loss-Learn (LLL) - Includes (LLL) feature for use in self-healing LAN structures.

Product Features

Port Flexibility - Offers 6 switch ports, 1 or 2 of which may be 100 Mb fiber, others are 10/100 copper.

Hardened - Models available for both industrial (factory floor) and outdoor (temperature-uncontrolled environments).

Power Flexibility - Available with 12, 24, -48V DC as well as AC Power.

Link-Loss-Learn (LLL) - Includes (LLL) feature for use in self-healing LAN structures.

Magnum ES42 Resources

Selection Guides

Configuration Guide / Data Sheet

  • Magnum ES42 Edge Switches Configuration Guide

Datasheets

Installation and User Guides

Catalog Download

Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.

Download