<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Magnum ESD42 Switches

Ethernet LANs are used where small groups of high-availability nodes at the network edge need to be connected into larger LAN structures. The Magnum ESD42-Series, a versatile family of small Edge Switches, uses new dual-homing unmanaged switch networking technology (patent pending) and innovative product packaging to serve redundant edge-of-the-network applications.

The compact ESD42 Dual-Homing Edge Switch design delivers 6 Ethernet ports, two of which (ports 1 and 2 for dual-homing) may be either fiber or copper and are reserved for use in connecting the ESD42 into the upstream network. The other 4 ports are regular auto-negotiating auto-cross RJ-45 ports.These ports may be PoE ports for attachment of PoE devices.In either case, the nodes attached gain a high-availability network connection. Fiber port choices cover all multi-mode and single-mode fiber connector types.

  • Dual Homing - Dual-homing on Ports 1 and 2 provide a redundant upstream connection.In Ethernet LANs, dual-homing is a network topology that adds reliability by allowing a device to be connected to the network by way of two independent connection points (points of attachment). One connection point is the operating connection, and the other is a standby or back-up connection that is activated in the event of a failure of the operating connection.
  • Port Flexibility - Offers 6 switch ports, 1 or 2 of which may be 100 Mb fiber, others are 10/100 copper.
  • Hardened - Models available for both industrial (factory floor) and outdoor (temperature-uncontrolled environments).
  • Power Flexibility - Available with 12, 24, -48V DC as well as AC Power.
  • Dual Homing - Dual-homing on Ports 1 and 2 provide a redundant upstream connection.In Ethernet LANs, dual-homing is a network topology that adds reliability by allowing a device to be connected to the network by way of two independent connection points (points of attachment). One connection point is the operating connection, and the other is a standby or back-up connection that is activated in the event of a failure of the operating connection.
  • Port Flexibility - Offers 6 switch ports, 1 or 2 of which may be 100 Mb fiber, others are 10/100 copper.
  • Hardened - Models available for both industrial (factory floor) and outdoor (temperature-uncontrolled environments).
  • Power Flexibility - Available with 12, 24, -48V DC as well as AC Power.

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Product Features

Dual Homing - Dual-homing on Ports 1 and 2 provide a redundant upstream connection.In Ethernet LANs, dual-homing is a network topology that adds reliability by allowing a device to be connected to the network by way of two independent connection points (points of attachment). One connection point is the operating connection, and the other is a standby or back-up connection that is activated in the event of a failure of the operating connection.

Port Flexibility - Offers 6switch ports, 1 or 2 of which may be 100 Mb fiber, others are 10/100 copper.

Hardened - Models available for both industrial (factory floor) and outdoor (temperature-uncontrolled environments).

Power Flexibility - Available with 12, 24, -48V DC as well as AC Power.

Magnum ESD42 Resources

Selection Guides


Configuration Guides


Datasheets


White Paper


Installation and User Guides

Catalog Download

Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.

Download