<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Magnum PES42 PoE Edge Switches

The Magnum PES42 family PoE Power-Source Edge Switch combines standard 802.3af PoE with a small heavy-duty,six-port Ethernet Switch. Using an external -48VDC power source, four of the PES42's Ethernet ports can provide power as well as 10/100 Mb data transmission over the interconnecting Ethernet cables.Data and power for the attached devices can be transmitted over a single Ethernet twisted-pair cable to each, cost-reducing installation and maintenance in an industrial facility. The other PES42 ports may be 100 Mb fiber for distance, noise immunity, ground-isolation and high bandwidth.

The compact PES42 Edge Switch design delivers 6 Ethernet ports. Four ports are always RJ-45 for PoE. The PES42 base models have either two 100 Mb fiber and four 10/100 PoE copper ports, or one fiber and five copper ports, or six copper ports, four of which are PoE.

  • PoE - 4 Power-Sourcing RJ-45 PoE ports per IEEE 802.3af.Ideal for PoE used in industrial IP video surveillance, wireless-access, VOIP phones, badge readers and support of similar hardened PoE devices.
  • Port Flexibility - Offers 6switch ports, 1 or 2 of which may be 100 Mb fiber, others are 10/100 copper PoE.
  • Hardened - Models available for both industrial (factory floor) and outdoor (temperature-uncontrolled environments).
  • Redundancy - Includes Link-Loss-Learn (LLL) feature for use in self-healing LAN structures or Dual-Homing on ports 1 and 2.
  • PoE - 4 Power-Sourcing RJ-45 PoE ports per IEEE 802.3af.Ideal for PoE used in industrial IP video surveillance, wireless-access, VOIP phones, badge readers and support of similar hardened PoE devices.
  • Port Flexibility - Offers 6switch ports, 1 or 2 of which may be 100 Mb fiber, others are 10/100 copper PoE.
  • Hardened - Models available for both industrial (factory floor) and outdoor (temperature-uncontrolled environments).
  • Redundancy - Includes Link-Loss-Learn (LLL) feature for use in self-healing LAN structures or Dual-Homing on ports 1 and 2.

Product Features

Increased Network Reliability - Unmanaged OCTOPUS Ethernet switches allow fail-safe networks to be installed in a variety of application scenarios and offer maximum network reliability and long-term availability under extreme conditions.

Robust compact housing - These switches have an IP67/65 rating, meet the requirements of switching functions in waterproof and dust-tight housings for mounting outside of cabinets and also operate at temperatures ranging from -40 degrees C to +70 degrees C.

Approved for Transportation Use - Unmanaged OCTOPUS switches meet application-specific regulations, including EN 50155 for operating conditions in railway vehicles, EN 50121-4 for use along railway lines, EN 45545 for fire protection in trains, GL for ships, and e1 for use in road vehicles.

Unmanaged OCTOPUS Switches Resources

Catalogs

 

Line Card

 

Media Articles

 

Product Bulletins

 

 

 

Industrial Wireless Technology for Railway Systems

Onboard-Wireless-Rail-WP

Download the white paper "Industrial Wireless Technology for Railway Systems" and learn how wireless industrial Ethernet-based networks will conform to global railway standards.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch