OCTOPUS 8TX-EEC and OCTOPUS 8TX PoE-EEC ─ Compact Unmanaged Ethernet Switches

Hirschmann's ruggedized, easy-to-use unmanaged Ethernet Switches with protective metal housing are designed for reliable and secure data transmission and video streaming in harsh industrial environments.

The PoE version with a standard 24 V power supply offers a compact solution for connecting PoE+ end devices to the network. It reduces the cabling effort for the end devices as the cable can be simultaneously used for data and power.

  • Master high network loads to meet high throughput and low latency requirements. Required for applications with high-resolution IP cameras
  • Enhance IT security by disabling unused ports or limiting the network load per port
  • PoE+ for end devices is generated from the standard 24 V power supply, eliminating the need for an external PoE power supply
  • Powerful switches for video streaming
  • 8 configurable Fast Ethernet ports
  • 7 PoE+ ports with 35 W total power
  • Configuration options Quality of Service (QoS), Flow Control, PoE classes, etc.
  • Redundant power supply
  • Temperature range: -40 ˚C to +70 ˚C
  • Metal housing
  • Shock and vibration resistant M12 connectors
  • Protection class IP67
  • Installation outside the protective cabinet
  • Application-specific approvals: EN 50155, EN 50121-4, EN 45545 for fire protection in trains and e1 for use in motor vehicles
  • Master high network loads to meet high throughput and low latency requirements. Required for applications with high-resolution IP cameras
  • Enhance IT security by disabling unused ports or limiting the network load per port
  • PoE+ for end devices is generated from the standard 24 V power supply, eliminating the need for an external PoE power supply
  • Powerful switches for video streaming
  • 8 configurable Fast Ethernet ports
  • 7 PoE+ ports with 35 W total power
  • Configuration options Quality of Service (QoS), Flow Control, PoE classes, etc.
  • Redundant power supply
  • Temperature range: -40 ˚C to +70 ˚C
  • Metal housing
  • Shock and vibration resistant M12 connectors
  • Protection class IP67
  • Installation outside the protective cabinet
  • Application-specific approvals: EN 50155, EN 50121-4, EN 45545 for fire protection in trains and e1 for use in motor vehicles

Technical Data

OCTOPUS 8TX-EEC and OCTOPUS 8TX PoE-EEC

Product Type Order No. Port Type Datasheets
OCTOPUS 8TX-EEC Configurable unmanaged IP 67 switch 942 150-001

8 x 10BASE-T/100BASE-TX

M12 D coding

4-pole

Learn More
OCTOPUS 8TX PoE-EEC Configurable unmanaged IP 67 switch 942 151-001

 8 x 10BASE-T/100BASE-TX

 thereof 7 PoE+ ports with 35 W total power

 M12 D coding

 4-pole

Learn More

Product Features

Simple, Compact Design
Installs straight out of the box in areas where space is a premium

Approved for Transportation Use
Meets application-specific regulations for use in railway vehicles, along railway lines, for fire protection in trains and in road vehicles

Ruggedized Elements
Built to withstand demanding conditions (IP67/65 rating), including extreme temperatures, high vibration, water and dust

OCTOPUS 8TX-EEC Switch Resources

Catalogs

  • Hirschmann Short Catalog

 

Data Sheets

  • OCTOPUS 8TX-EEC Switch Data Sheet

 

Line Card

 

Product Bulletins

 

 

 

Industrial Wireless Technology for Railway Systems

Onboard-Wireless-Rail-WP

Download the white paper "Industrial Wireless Technology for Railway Systems" and learn how wireless industrial Ethernet-based networks will conform to global railway standards.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch