<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

RS20/30 Series Switches

The RS20 compact OpenRail unmanaged Ethernet switches can accommodate from four to twenty-five port densities and are available with Fast Ethernet Uplink Ports, All Copper, or one to two Fiber Ports, or three Fiber ports. The fiber ports are available in multi-mode and/or single-mode.

The RS30 compact OpenRail unmanaged Ethernet switches can accommodate from ten to twenty-six port densities with eight, sixteen or twenty-four Fast Ethernet ports and two Gigabit Uplink Ports.

  • Reliability - Models available for environments ranging from -40C to +70C and designed to tolerate harsh industrial or outdoor environments that would shorten the life of office grade switches.
  • Flexibility - Available in standard configurations ranging from 4 to 26 ports, with both 10/100 copper and 100Mb fiber ports, with optional Gigabit ports.These switches offer the ideal mix of flexibility, horsepower, and value in compact packages. Both multi- and single-mode fiber port options are available. Optional PoE ports.
  • Plug & Play - There is no need for additional documentation, standard procedures, or operator training when RS20/30 unmanaged switches are installed in the field.
  • Reliability - Models available for environments ranging from -40C to +70C and designed to tolerate harsh industrial or outdoor environments that would shorten the life of office grade switches.
  • Flexibility - Available in standard configurations ranging from 4 to 26 ports, with both 10/100 copper and 100Mb fiber ports, with optional Gigabit ports.These switches offer the ideal mix of flexibility, horsepower, and value in compact packages. Both multi- and single-mode fiber port options are available. Optional PoE ports.
  • Plug & Play - There is no need for additional documentation, standard procedures, or operator training when RS20/30 unmanaged switches are installed in the field.

Product Features

Reliability - Models available for environments ranging from -40C to +70C and designed to tolerate harsh industrial or outdoor environments that would shorten the life of office grade switches.

Flexibility - Available in standard configurations ranging from 4 to 26 ports, with both 10/100 copper and 100Mb fiber ports, with optional Gigabit ports.These switches offer the ideal mix of flexibility, horsepower, and value in compact packages. Both multi- and single-mode fiber port options are available. Optional PoE ports.

Plug & Play - There is no need for additional documentation, standard procedures, or operator training when RS20/30 unmanaged switches are installed in the field.

RS Series Resources

Catalogs

  • Hirschmann Short Catalog


News Releases


Case Studies


Brochures

 

Line Card

 

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch