<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

SPIDER Unmanaged Switches

The classical industrial ethernet rail switches. Their compact design enables an economic start. These simple unmanaged switches offer plug & play functionality in the lower area of the network pyramid.

The SPIDER family of switches provides users with an economical, yet highly reliable hardened Ethernet switch. All copper/RJ45 ports are auto-negotiating and auto-crossing -- the SPIDERs will work with either patch or cross-over cables.

The 100 Mbps fiber ports are available in multimode (MM) and singlemode (SM) with either SC or ST sockets (Gigabit fiber is via SFPs). All SPIDER switches are extremely compact and have LED indicators that provide information on power status, link status, and data rate.

 
  • Compact Design
    Enables a solid entry-level ethernet switch for industrial environments. These simple unmanaged switches offer plug & play functionality typically at the edge of an ethernet infrastructure.
  • Plug & Play
    Allows for quick commissioning.
  • Broad Offering
    Provides fiber optic, Fast Ethernet, and Power over Ethernet( PoE) options.
  • Compact Design
    Enables a solid entry-level ethernet switch for industrial environments. These simple unmanaged switches offer plug & play functionality typically at the edge of an ethernet infrastructure.
  • Plug & Play
    Allows for quick commissioning.
  • Broad Offering
    Provides fiber optic, Fast Ethernet, and Power over Ethernet( PoE) options.

Product Resources

Product Features

Compact Design
Enables a solid entry-level ethernet switch for industrial environments. These simple unmanaged switches offer plug & play functionality typically at the edge of an ethernet infrastructure.

Plug & Play
Allows for quick commissioning.

Broad Offering
Provides fiber optic, Fast Ethernet, and Power over Ethernet( PoE) options.

SPIDER Resources

Catalogs

  • Hirschmann Short Catalog
     

Product Bulletins

  • Hirschmann Limited Lifetime Warranty Switch Registration Program
     

News Release

  • Belden Announces Hirschmann Lifetime Warranty Registration Program
     

Brochures

Line Card

Communication Technologies for the Smart Factory of the Future

Download this white paper and learn about the vision of the Smart Factory.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch