<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

SPIDER II Unmanaged Switches

The SPIDER II 16TX EEC and SPIDER II 16TX/2DS-S EEC entry-level unmanaged Ethernet switches are DIN-Rail mountable and use plug-and-play technology for quick and reliable installation.

The switches can be cascaded as often as required, permitting implementation of decentralized networks with short transmission paths, while considerably reducing the cost of cabling. Dual-speed optical uplinks and SFP transceivers for various types of fiber optic cables enable the bridging of distances up to 120 kilometers.

 

  • 16 Fast Ethernet ports per switch for a highly competitive price per port
  • Maximum flexibility provided by dual-speed optical uplinks for Fast Ethernet and Gigabit Ethernet SFP transceivers
  • Wide range of applications, due to the robust design and approvals for use in potentially hazardous areas
  • 16 Fast Ethernet ports per switch for a highly competitive price per port
  • Maximum flexibility provided by dual-speed optical uplinks for Fast Ethernet and Gigabit Ethernet SFP transceivers
  • Wide range of applications, due to the robust design and approvals for use in potentially hazardous areas

Product Features

  • 16 Fast Ethernet ports per switch for a highly competitive price per port
  • Maximum flexibility provided by dual-speed optical uplinks for Fast Ethernet and Gigabit Ethernet SFP transceivers
  • Wide range of applications, due to the robust design and approvals for use in potentially hazardous areas

SPIDER II Resources

Catalog

  • Hirschmann Short Catalog

 

Line Card

 

Product Bulletin

 

Communication Technologies for the Smart Factory of the Future

Download this white paper and learn about the vision of the Smart Factory.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch