The SPIDER III PoE Standard Line of entry-level rail switches meets diverse industrial network needs with flexible port options and configurations to accommodate a variety of data transfer requirements.
Built on PoE+ generated from the standard 24 V power supply, these unmanaged switches support more devices on the network without requiring an external power device.
Port Count |
Port type and quantity RJ45 Ports |
Uplink Ports | USB Port |
Operating Temp. |
Data Sheet |
---|---|---|---|---|---|
5 | 4 x 10/100 PoE+ | 1 x 100BASE-FX, MM cable, SC sockets | No | -40°C to +70°C | View Here |
5 | 4 x 10/100 PoE+ | 1 x 100BASE-FX, MM cable, ST sockets | No | -40°C to +70°C | View Here |
5 | 4 x 10/100 PoE+ | 1 x 100BASE-FX, SM cable, SC sockets | No | -40°C to +70°C | View Here |
5 | 4 x 10/100 PoE+ | 1 x 100BASE-FX, SM cable, ST sockets | No | -40°C to +70°C | View Here |
5 | 5 x 10/100 PoE+ | - | No | -40°C to +70°C | View Here |
5 |
5 x 10/100/1000 PoE+ |
- | No | -40°C to +70°C | View Here |
6 |
5 x 10/100/1000 PoE+ |
1 x Gigabit Ethernet Port SFP-Slot | No | -40°C to +70°C | |
8 |
8 x 10/100/1000 PoE+ |
- | No | -40°C to +70°C | |
10 |
8 x 10/100/1000 PoE+ |
2 x Gigabit Ethernet Port SFP-Slot | No | -40°C to +70°C |
Download this white paper and learn about the vision of the Smart Factory.
Sign up to register your Hirschmann Switch to access warranties, technical
SPIDER III Standard Line
- Configure up to eight ports, choosing from Fast Ethernet or Gigabit Ethernet ports
- Save space and install quickly and easily with a compact design
- Reduce overall lifecycle costs with low power consumption
SPIDER III Premium Line
- Easily customize features through an intuitive USB interface
- Use in harsher environments, protected by an enhanced metal case
- Comply with more industry standards in hazardous locations, including process automation, transportation and marine applications
Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.