<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

SPIDER III Unmanaged DIN Rail Fast/Gigabit Ethernet Switches

Reliably transmit large amounts of data across any distance with the SPIDER III family of industrial Ethernet switches. These unmanaged switches have plug-and-play capabilities to allow for quick installation and startup - without any tools - to maximize uptime. Whether you need a cost-effective, entry-level switch - or something more robust, with many customizable features - the SPIDER III Standard Line or the SPIDER III Premium Line will meet your network's unique needs.

SPIDER III Standard Line
  • Compact design – small size saves space in tight areas and makes installation simple and fast
  • Future proof – high data throughput achieved by Gigabit data speeds, while fiber communication options ensure long-term scalability
  • Cost-effective - reduces overall lifecycle costs with low power consumption

SPIDER III Premium Line
  • High-port variants available for cost efficient star topologies
  • Easy to customize – configure some switching parameters via a USB port by utilizing an easy-to-use, free software tool
  • Highly ruggedized – built to withstand extreme industrial environments, including a wide range of temperatures, through an IP40 metal case and an optional protective coating
  • Meets additional industry standards and approvals – approved for use in a variety of industrial markets
SPIDER III Standard Line
  • Up to 8 Fast Ethernet or Gigabit Ethernet ports, thereof max. 2 Fast Ethernet or Gigabit Ethernet FX ports
  • 12/24 V DC power supply
  • Operating temperature: -40°C to +70°C (depending on the variant)
  • Protection class IP30 (plastic housing)

SPIDER III Premium Line
  • Up to 26 Fast Ethernet or 8 Gigabit Ethernet ports, thereof max. 3 Fast Ethernet or 2 Gigabit Ethernet FX ports
  • 1 x USB for configuration
  • 12/24/48 V DC power supply
  • Operating temperature: -40°C to +70°C
  • Conformal Coating
  • Protection class IP40 (metal housing)
  • Meets additional industry standards and approvals
SPIDER III Standard Line
  • Compact design – small size saves space in tight areas and makes installation simple and fast
  • Future proof – high data throughput achieved by Gigabit data speeds, while fiber communication options ensure long-term scalability
  • Cost-effective - reduces overall lifecycle costs with low power consumption

SPIDER III Premium Line
  • High-port variants available for cost efficient star topologies
  • Easy to customize – configure some switching parameters via a USB port by utilizing an easy-to-use, free software tool
  • Highly ruggedized – built to withstand extreme industrial environments, including a wide range of temperatures, through an IP40 metal case and an optional protective coating
  • Meets additional industry standards and approvals – approved for use in a variety of industrial markets
SPIDER III Standard Line
  • Up to 8 Fast Ethernet or Gigabit Ethernet ports, thereof max. 2 Fast Ethernet or Gigabit Ethernet FX ports
  • 12/24 V DC power supply
  • Operating temperature: -40°C to +70°C (depending on the variant)
  • Protection class IP30 (plastic housing)

SPIDER III Premium Line
  • Up to 26 Fast Ethernet or 8 Gigabit Ethernet ports, thereof max. 3 Fast Ethernet or 2 Gigabit Ethernet FX ports
  • 1 x USB for configuration
  • 12/24/48 V DC power supply
  • Operating temperature: -40°C to +70°C
  • Conformal Coating
  • Protection class IP40 (metal housing)
  • Meets additional industry standards and approvals

Common Configurations

Unmanaged Industrial DIN Rail Fast/Gigabit Ethernet SPIDER III
Standard Line Switches - IP30 (plastic housing)

Port
Count
Port type and quantity
RJ45 Ports
Uplink Ports USB
Port
Operating
Temp.
Data
Sheet
2 1 x
10BASE-T/100BASE-TX
1 x 100BASE-FX,
MM cable, SC sockets
No 0°C - 60°C Download
1 x
10BASE-T/100BASE-TX
1 x 100BASE-FX,
SM cable, SC sockets
No 0°C - 60°C Download
5 4 x
10BASE-T/100BASE-TX
1 x 100BASE-FX,
MM cable, SC sockets
No 0°C - 60°C Download
4 x
10BASE-T/100BASE-TX
1 x 100BASE-FX,
MM cable, ST sockets
No 0°C - 60°C Download
4 x
10BASE-T/100BASE-TX
1 x 100BASE-FX,
SM cable, SC sockets
No 0°C - 60°C Download
5 x
10BASE-T/100BASE-TX
- No 0°C - 60°C Download
5 x
10BASE-T/100BASE-TX/
1000BASE-T
- No 0°C - 60°C Download
7 6 x
10BASE-T/100BASE-TX
1 x 100BASE-FX,
MM cable, SC sockets
No 0°C - 60°C Download
6 x
10BASE-T/100BASE-TX
1 x 100BASE-FX,
SM cable, SC sockets
No 0°C - 60°C Download
6 x
10BASE-T/100BASE-TX/
1000BASE-T
1 x Gigabit Ethernet
Port SFP-Slot
No 0°C - 50°C Download
8 6 x
10BASE-T/100BASE-TX
2 x 100BASE-FX,
MM cable, SC sockets
No 0°C - 60°C Download
6 x
10BASE-T/100BASE-TX
2 x 100BASE-FX,
SM cable, SC sockets
No 0°C - 60°C Download
8 x
10BASE-T/100BASE-TX
- No 0°C - 60°C Download
6 x
10BASE-T/100BASE-TX/
1000BASE-T
2 x Gigabit Ethernet
Ports SFP-Slot
No 0°C - 50°C Download

Unmanaged Industrial DIN Rail Fast/Gigabit Ethernet SPIDER III
Premium Line Switches - IP40 (metal housing)

Port
Count
Port type and quantity
RJ45 Ports
Uplink Ports USB
Port
Operating
Temp.
Data
Sheet
2 1 x
10BASE-T/100BASE-TX
1 x
100BASE-FX,
MM cable, SC sockets
No -40°C - 70°C Download
1 x
10BASE-T/100BASE-TX
1 x
100BASE-FX,
SM cable, SC sockets
No -40°C - 70°C Download
1 x
10BASE-T/100BASE-TX/
1000BASE-T
1 x
Gigabit Ethernet
Port SFP-Slot
No -40°C - 70°C Download
5 4 x
10BASE-T/100BASE-TX
1 x
100BASE-FX,
MM cable, SC sockets
Yes -40°C - 70°C Download
4 x
10BASE-T/100BASE-TX
1 x
100BASE-FX,
MM cable, ST sockets
Yes -40°C - 70°C Download
4 x
10BASE-T/100BASE-TX
1 x
100BASE-FX,
SM cable, SC sockets
Yes -40°C - 70°C Download
5 x
10BASE-T/100BASE-TX
- Yes -40°C - 70°C Download
4 x
10BASE-T/100BASE-TX/
1000BASE-T
1 x
Gigabit Ethernet
Port SFP-Slot
Yes -40°C - 70°C Download
5 x
10BASE-T/100BASE-TX/
1000BASE-T
- Yes -40°C - 70°C Download
8 8 x
10BASE-T/100BASE-TX
- Yes -40°C - 70°C Download
8 x
10BASE-T/100BASE-TX/
1000BASE-T
- Yes -40°C - 70°C Download
9 6 x
10BASE-T/100BASE-TX
3 x
Fast Ethernet
Ports SFP-Slot
Yes -40°C - 60°C Download
7 x
10BASE-T/100BASE-TX
2 x
100BASE-FX,
MM cable, SC sockets
Yes -40°C - 70°C Download
7 x
10BASE-T/100BASE-TX
2 x
100BASE-FX,
SM cable, SC sockets
Yes -40°C - 70°C Download
8 x
10BASE-T/100BASE-TX
1 x
100BASE-FX,
MM cable, SC sockets
Yes -40°C - 70°C Download
8 x
10BASE-T/100BASE-TX
1 x
100BASE-FX,
SM cable, SC sockets
Yes -40°C - 70°C Download
16 16 x
10BASE-T/100BASE-TX
- Yes -40°C - 70°C Download
26 24 x
10BASE-T/100BASE-TX
2 x
Fast Ethernet
Ports SFP-Slot
Yes -40°C - 70°C Download
24 x 
10BASE-T/100BASE-TX

2 x

Gigabit Ethernet

SFP-Slot

Yes -40°C - 70°C Download

Can't find your configuration?

Use our online e-catalog product configurator. 

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Product Features

SPIDER III Standard Line
- Configure up to eight ports, choosing from Fast Ethernet or Gigabit Ethernet ports
- Save space and install quickly and easily with a compact design
- Reduce overall lifecycle costs with low power consumption

SPIDER III Premium Line
- Easily customize features through an intuitive USB interface
- Use in harsher environments, protected by an enhanced metal case
- Comply with more industry standards in hazardous locations, including process automation, transportation and marine applications

SPIDER III Resources

Brochure

  • SPIDER III Standard Line and Premium Line Switches Brochure
     

Catalogs

  • Hirschmann Short Catalog
     

Line Card

Media Articles

Product Bulletin

  • SPIDER III Standard Line Switches Product Bulletin
  • SPIDER III Premium Line Switches Product Bulletin

 

Data Sheets

Standard Line

Premium Line

 

Communication Technologies for the Smart Factory of the Future

Download this white paper and learn about the vision of the Smart Factory.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch