<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

SPIDER PoE Ethernet Injector

The SPIDER PoE injector makes it possible to upgrade Ethernet networks to Power over Ethernet (PoE) functionality without replacing existing Ethernet switches.

It can power a wide range of terminal devices via the data line, not only providing a great deal of flexibility but also reducing costs. There is no need to install separate power supplies, extra sockets or power lines.

This device is an efficient solution for powering devices such as IP cameras, IP telephones or WLAN access points. It makes it possible to expand networks, using PoE functionality without replacing any standard switches, providing power directly via the data cable.

  • Easy and economical retrofitting of Ethernet networks with PoE functionality
  • Maximum performance with PoE+ support and gigabit speed
  • Suitable for a wide range of applications due to the robust design, extended temperature range and high shock, vibration and EMC resistance
  • Easy and economical retrofitting of Ethernet networks with PoE functionality
  • Maximum performance with PoE+ support and gigabit speed
  • Suitable for a wide range of applications due to the robust design, extended temperature range and high shock, vibration and EMC resistance

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Features

Port Flexibility - 8, 16, or 24 switched ports, of which up to two may be 100Mb fiber

High Performance - Non-blocking operation, plug-and-play installation for switching services, transparent to system software

Plug & Play - All ports are switching and support full- and half-duplex; auto-negotiation on TP ports

19" Rackmount - Has a compact 1U package for installation in rack cabinets, with metal case and auto-ranging internal power supply

Power Flexibility - Available options include-48VDC, 24VDC, and 125VDC power, dual-source, NEBS and ETSI certification, "Reverse" rack-mount, ETSI and 23" Telco brackets, Class B EMI, and extended temperature range operation

Magnum 4K Resources

Selection Guides


Product Bulletins

Industrial Network Design for Physical Security Applicaions

Industrial Network Design for Physical Security Applicaions

Download this presentation and learn about new opportunties and best practices for physical security systems.

Download Now

Catalog Download

Download the GarrettCom Product Selection Guide for in-depth product information. View the entire portfolio and technical product information.

Download