<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

SPIDER Unmanaged DIN Rail Fast/Gigabit Ethernet Switches

Unmanaged Hirschmann SPIDER industrial Ethernet switches reliably transmit large amounts of data across any distance . All switches have been specially designed for use in harsh environments and come with all the necessary certifications.

They are suitable for all applications in which switch management is unnecessary.

Speak with an Expert How to Buy

Need help?

Call 1-800-BELDEN-1 or fill out a short form to get support. 

Contact Us

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us