<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

SPIDER Unmanaged DIN Rail Fast/Gigabit Ethernet Switches

With its extremely wide range of industry-grade unmanaged SPIDER switches, Hirschmann is able to provide the ideal solution for every customer and every area of application. In addition to switches with a redundant power supply and signal contact, the portfolio also features devices with a robust IP67/IP54 housing for use in the most demanding environments.

Switches with PoE ports are also available, capable of supplying power to devices such as IP cameras or IP phones via Ethernet cable.

  • Startup is simply plug-and-play – no special IT skills are needed
  • Extremely economical - thanks to favorably priced ports
  • Huge variety – choose from over 25 variants to find a switch that perfectly meets your needs
  • Maximum reliability – robust design ensures smooth, uninterrupted production processes
  • Up to 16 Fast Ethernet ports
  • Up to 5 Gigabit Ethernet ports
  • 2 x Fast Ethernet/Gigabit Ethernet SFP Slots
  • Up to four PoE ports, each with a capacity of 15.4 W
  • 12/24V DC redundant power supply
  • Operating temperature: -40°C to +70°C
  • Protection class IP30 (plastic housing or metal housing)
  • LEDs for monitoring device and network status
  • Visualization in the Hirschmann network management software Industrial HiVision
  • Startup is simply plug-and-play – no special IT skills are needed
  • Extremely economical - thanks to favorably priced ports
  • Huge variety – choose from over 25 variants to find a switch that perfectly meets your needs
  • Maximum reliability – robust design ensures smooth, uninterrupted production processes
  • Up to 16 Fast Ethernet ports
  • Up to 5 Gigabit Ethernet ports
  • 2 x Fast Ethernet/Gigabit Ethernet SFP Slots
  • Up to four PoE ports, each with a capacity of 15.4 W
  • 12/24V DC redundant power supply
  • Operating temperature: -40°C to +70°C
  • Protection class IP30 (plastic housing or metal housing)
  • LEDs for monitoring device and network status
  • Visualization in the Hirschmann network management software Industrial HiVision

Common Configurations

SPIDER Unmanaged DIN Rail Fast/Gigabit Ethernet Switches - IP30 (plastic housing)

Port Count Port type and quantity
RJ45 Ports
Uplink Ports PoE Ports Operating Temperature Data Sheet
2 1 x 10BASE-T/100BASE-TX 1 x 100BASE-FX, MM cable, SC sockets - 0ºC to + 60ºC SPIDER 1TX/1FX
2 1 x 10BASE-T/100BASE-TX 1 x 100BASE-FX, SM cable, SC sockets - 0ºC to + 60ºC SPIDER 1TX/1FX-SM
2 1 x 10BASE-T/100BASE-TX 1 x 100BASE-FX, MM cable, SC sockets - -40 ºC to +70 ºC SPIDER 1TX/1FX EEC
2 1 x 10BASE-T/100BASE-TX 1 x 100BASE-FX, SM cable, SC sockets - -40 ºC to +70 ºC SPIDER 1TX/1FX-SM EEC
3 3 x 10BASE-T/100BASE-TX - - 0 ºC to +60 ºC SPIDER 3TX-TAP
5 4 x 10BASE-T/100BASE-TX 1 x 100BASE-FX, MM cable, ST sockets - -40 ºC to +70 ºC SPIDER 4TX/1FX-ST EEC
5 4 x 10BASE-T/100BASE-TX 1 x 100BASE-FX, MM cable, SC sockets - -40 ºC to +70 ºC SPIDER 4TX/1FX
5 4 x 10BASE-T/100BASE-TX 1 x 100BASE-FX, MM cable, SC sockets - -40 ºC to +70 ºC SPIDER 4TX/1FX-SM EEC
5 4 x 10BASE-T/100BASE-TX 1 x 100BASE-FX, MM cable, SC sockets - -40 ºC to +70 ºC SPIDER 4TX/1FX EEC
5 5 x 10BASE-T/100BASE-TX - - 0 ºC to +60 ºC SPIDER 5TX
5 5 x 10BASE-T/100BASE-TX - - -40 ºC to +70 ºC SPIDER 5TX EEC
5 5 x 10BASE-T/100BASE-TX/1000BASE-T - - -40 ºC to +70 ºC SPIDER II Giga 5T EEC
5 5 x 10BASE-T/100BASE-TX/1000BASE-T - - -40 ºC to +70 ºC SPIDER II Giga 5T EEC Jumbo
5 5 x 10BASE-T/100BASE-TX/1000BASE-T - - -40 ºC to +70 ºC SPIDER II Giga 5T EEC Pro
7 5 x 10BASE-T/100BASE-TX/1000BASE-T 2 x GE-SFP Slots - -40 ºC to +70 ºC SPIDER II Giga 5T/2S EEC
7 5 x 10BASE-T/100BASE-TX/1000BASE-T 2 x GE-SFP Slots - -40 ºC to +70 ºC SPIDER II Giga 5T/2S EEC Jumbo
7 5 x 10BASE-T/100BASE-TX/1000BASE-T 2 x GE-SFP Slots - -40 ºC to +70 ºC SPIDER II Giga 5T/2S EEC Pro
8 8 x 10BASE-T/100BASE-TX - - 0 ºC to +60 ºC SPIDER 8TX
8 8 x 10BASE-T/100BASE-TX - - 0 ºC to +60 ºC SPIDER II 8TX
8 8 x 10BASE-T/100BASE-TX - - -40 ºC to +70 ºC SPIDER 8TX EEC
8 8 x 10BASE-T/100BASE-TX - - -40 ºC to +70 ºC SPIDER II 8TX EEC
8 8 x 10BASE-T/100BASE-TX - 4 -10 ºC to +60 ºC SPIDER II 8TX PoE
9 8 x 10BASE-T/100BASE-TX 1 x 100BASE-FX, MM-cable, ST sockets - -40 ºC to +70 ºC SPIDER II 8TX/1FX-ST EEC
9 8 x 10BASE-T/100BASE-TX 1 x 100BASE-FX, SM-cable, SC sockets - -40 ºC to +70 ºC SPIDER II 8TX/1FX-SM EEC
9 8 x 10BASE-T/100BASE-TX 1 x 100BASE-FX, MM-cable, SC sockets - -40 ºC to +70 ºC SPIDER II 8TX/1FX EEC
10 8 x 10BASE-T/100BASE-TX 2 x 100BASE-FX, SM-cable, SC sockets - -40 ºC to +70 ºC SPIDER II 8TX/2FX-SM EEC
10 8 x 10BASE-T/100BASE-TX 2 x 100BASE-FX, MM-cable, ST sockets - -40 ºC to +70 ºC SPIDER II 8TX/2FX-ST EEC
10 8 x 10BASE-T/100BASE-TX 2 x 100BASE-FX, MM-cable, SC sockets - -40 ºC to +70 ºC SPIDER II 8TX/2FX EEC

SPIDER Unmanaged DIN Rail Fast/Gigabit Ethernet Switches - IP30 (metal housing)

Port Count Port type and quantity
RJ45 Ports
Uplink Ports PoE Ports Operating Temperature Data Sheet
16 16 x 10BASE-T/100BASE-TX - - -40 ºC to +70 ºC SPIDER II 16TX EEC
16 16 x 10BASE-T/100BASE-TX 2 x FE/GE-SFP Slots - -40 ºC to +70 ºC SPIDER II 16TX/2DS-S EEC

Can't find your configuration?

Use our online e-catalog product configurator.