<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

SPIDER Power over Ethernet (PoE) Injector

The Hirschmann Power over Ethernet (PoE) injector provides power to networked terminal devices without having to replace existing Ethernet switches or purchasing a stand-alone power supply – a solution that is both practical and cost-effective.

Its capacity of up to 30 W and Gigabit speed also provide you with plenty of headroom for future expansion.
.

  • Easy and economical retrofitting of Ethernet networks with PoE functionality
  • Maximum performance with PoE+ support and Gigabit speed
  • Wide range of applications due to the robust design and extended temperature range
  • Plug-and-play, cost-effective powering of devices via the data line
  • No need to install separate power supplies, extra sockets or power lines
  • 2 x Gigabit Ethernet Ports
  • 1 x PoE+ port (up to 30 W compliant with IEEE 802.3at)
  • 24/48V DC redundant power supply
  • Extended operating temperature -40°C to +70°C
  • Protection class IP30
  • Robust metal housing
  • Resistant to impacts, vibration and electromagnetic fields (EMC)
  • LED displays of the power supply and PoE port status
  • DIN rail or wall mount
  • Easy and economical retrofitting of Ethernet networks with PoE functionality
  • Maximum performance with PoE+ support and Gigabit speed
  • Wide range of applications due to the robust design and extended temperature range
  • Plug-and-play, cost-effective powering of devices via the data line
  • No need to install separate power supplies, extra sockets or power lines
  • 2 x Gigabit Ethernet Ports
  • 1 x PoE+ port (up to 30 W compliant with IEEE 802.3at)
  • 24/48V DC redundant power supply
  • Extended operating temperature -40°C to +70°C
  • Protection class IP30
  • Robust metal housing
  • Resistant to impacts, vibration and electromagnetic fields (EMC)
  • LED displays of the power supply and PoE port status
  • DIN rail or wall mount

Common Configurations

SPIDER PoE Injector

Protection Class Port Count Standard
RJ45 Ports
10BASE-T/100BASE-TX/1000BASE-T
Uplink Ports PoE+ Ports Operating Temperature More Info
IP30
(metal housing)
2 2 - 1 -40C° to + 70°C Download

Product Section Headline