Unmanaged OCTOPUS Switches

The unmanaged switches in the OCTOPUS family can be used to set up cost-effective connections to Ethernet terminal devices even under the harshest environmental conditions. PoE versions can power terminal devices operating in even the most challenging environments directly via the Ethernet cable, doing away with the need for additional power supply units.

Unmanaged Ethernet switches accommodate the need for easy-to-implement solutions in small industrial network applications.

Simple, Compact Design
Install straight out of the box in areas where space is a premium.

Approved for Transportation Use
Meet application-specific regulations for use in railway vehicles, along railway lines, for fire protection in trains and in road vehicles.

Ruggedized Elements
Built to withstand demanding conditions (IP67/65 rating), including extreme temperatures, high vibration, water and dust.

Increased Network Reliability - Unmanaged OCTOPUS Ethernet switches allow fail-safe networks to be installed in a variety of application scenarios and offer maximum network reliability and long-term availability under extreme conditions.

Robust compact housing - These switches have an IP67/65 rating, meet the requirements of switching functions in waterproof and dust-tight housings for mounting outside of cabinets and also operate at temperatures ranging from -40 degrees C to +70 degrees C.

Approved for Transportation Use - Unmanaged OCTOPUS switches meet application-specific regulations, including EN 50155 for operating conditions in railway vehicles, EN 50121-4 for use along railway lines, EN 45545 for fire protection in trains, GL for ships, and e1 for use in road vehicles.

Increased Network Reliability - Unmanaged OCTOPUS Ethernet switches allow fail-safe networks to be installed in a variety of application scenarios and offer maximum network reliability and long-term availability under extreme conditions.

Robust compact housing - These switches have an IP67/65 rating, meet the requirements of switching functions in waterproof and dust-tight housings for mounting outside of cabinets and also operate at temperatures ranging from -40 degrees C to +70 degrees C.

Approved for Transportation Use - Unmanaged OCTOPUS switches meet application-specific regulations, including EN 50155 for operating conditions in railway vehicles, EN 50121-4 for use along railway lines, EN 45545 for fire protection in trains, GL for ships, and e1 for use in road vehicles.

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us



Product Features

Increased Network Reliability - Unmanaged OCTOPUS Ethernet switches allow fail-safe networks to be installed in a variety of application scenarios and offer maximum network reliability and long-term availability under extreme conditions.

Robust compact housing - These switches have an IP67/65 rating, meet the requirements of switching functions in waterproof and dust-tight housings for mounting outside of cabinets and also operate at temperatures ranging from -40 degrees C to +70 degrees C.

Approved for Transportation Use - Unmanaged OCTOPUS switches meet application-specific regulations, including EN 50155 for operating conditions in railway vehicles, EN 50121-4 for use along railway lines, EN 45545 for fire protection in trains, GL for ships, and e1 for use in road vehicles.

Unmanaged OCTOPUS Switches Resources

Catalogs

 

Line Card

 

Media Articles

 

Product Bulletins

 

 

 

Industrial Wireless Technology for Railway Systems

Onboard-Wireless-Rail-WP

Download the white paper "Industrial Wireless Technology for Railway Systems" and learn how wireless industrial Ethernet-based networks will conform to global railway standards.

Download Now

Register Your Switch

Sign up to register your Hirschmann Switch to access warranties, technical bulletins and special promotions.

Register My Switch