<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Waterproof IP67/IP54 Switches

Hirschmann Waterproof IP67/IP54 Switches can be used anywhere where reliable and efficient data transmission has to be assured at all times, even under the harshest conditions. Thanks to their robust and compact design, the switches can be mounted – without any protective housing – both on a wall or directly on a machine. Even water, dirt, dust, vibrations or excessive mechanical stress don’t affect them.

Speak with an Expert How to Buy

Need help?

Call 1-800-BELDEN-1 or fill out a short form to get support. 

Contact Us