Modular Industrial Switches
Designed for versatility, MICE Modular Industrial Switches can be used in many different automation applications. These switches are especially useful in harsh industrial environments or highly complex networks that require high port density and the highest levels of availability and reliability.
Quick Links
Features & Benefits
- Limitless Copper/Fiber Combinations: A modular and flexible design supports hot-swappable ports/modules
- Reliability in Harsh Conditions: Built to withstand high vibration and dusty conditions
Technical Details