<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

FX Fusion Splice-On Connectors

Belden’s FiberExpress (FX) Fusion connectors enable splice-on technology. They combine the benefits of fusion splicing with the simplicity of a field-installable connector to expand your options for field-termination and improve installation performance and reliability over mechanical splice connectors. No crimping, polishing, or adhesives are required for termination, minimizing installation errors.

See FX Fusion Products  Speak to an Expert
 

 

Transmission networks white.png

Future proof for high-bandwidth and high-speed transmission networks

Reduce Costs white.png

Reduce hardware costs versus traditional pigtails

Indoor-Outdoor environ white.png

Robust, reliable installations for indoor and outdoor environments

4 Important FX Fusion Splice-On Product Features

Super Performance green.png

Superior Performance

Superior insertion loss and return loss performance (IL & RL) compared to mechanical splice connectors.

Robust Termination purple.png

Robust Termination

Internally protected fusion splice provides a robust termination without the need for external splice tray accessories.

Versatility yellow.png

Versatility

Meets TIA 568.D and GR-326/1081 for both indoor and outdoor applications

Compatible blue.png

Compatible

Compatible with industry leading fusion splicers

Make the switch to FiberExpress Fusion Splice-On Connectors

FX Fusion Splice-On Connectors   Mechanical Splice Connectors
checkmark icon 20% reduction in total installed costs Installation Efficiency X icon Total installed costs are typically higher
checkmark icon +3% increase on first pass yields for less rework in the field Rework X icon Up to 5% rework is typical during installation
checkmark icon Easier termination with automated splicing tools that provide instant, quality feedback Termination Assurance X icon Requires higher craft sensitivity for successful termination without automated tools
checkmark icon Better insertion loss and return loss performance for futureproof networks Superior Performance (IL/RL) X icon Mechanical termination provides less accurate alignment and relies on index matching gel to fill gaps
checkmark icon Better versatility for indoor and outdoor environments Environmental Versatility X icon Suitable only for indoor environments due to temperature-cycling limitations

Cost Analysis: FX Fusion reduces total installed cost by 20%

  Mechanical FX Fusion
Price of Connectors $19.00 $13.50
Number of Connectors 500 500
Total Connector Costs $9,500.00 $6,750.00
Termination Time per Connector 1.5 mins 2.8 mins
Installation Time per 500 Connectors 750 mins 1,400 mins
Installation Labor Cost $875.00 $1,633.33
% Rework 5% < 1%
Estimated Defects 25 < 5
Time Related to Rework 37.5 mins 14 mins
Costs Related to Rework $43.75 $16.33
Total Installed Connector Costs $10,418.75 $8,399.67
Estimated Annual Costs
(based on 10,000 connectors usage)
$208,375.00 $167,993.33

*Labor Rate: $70 per hour
*Prices are based on estimated list prices for an LC singlemode connector

Learn More About FX Fusion Splice-On Connectors Today!

Training white.png

1. Register for splice-on training

Schedule a call white.png

2. Schedule a call with an expert

 
 
 

Access Product Ordering Information, Instructional Videos, and Other Resources

Fusion Splice-On Connectors

Fiber Tool Kits

FX Fusion Product Bulletin

Banner Health Mini Case Study